1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Ring Copper Pipe Fittings (for Instrumentation) - Half Union

Ring Copper Pipe Fittings (for Instrumentation) - Half Union
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 84.35/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Material: Bronze
· Applicable fluids: water, air, and oil
· Connection type: Screw <=> Pipe.

 
Part Number
GUC-1102R-BS
GUC-1304R-BS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal 1
(mm)
Applicable Pipe O.D. 1
(mm)
Nominal of Thread

฿ 84.35

GNK PIPE SUPPORT 1 Piece(s) 5 Day(s) 661/4B(8A)

฿ 495.95

GNK PIPE SUPPORT 1 Piece(s) 5 Day(s) 10101/2B(15A)

Loading...

  1. 1

Basic Information

Type Fitting Material Brass Applicable Pipe Type Copper Pipe (Controlled Copper Pipe)
Applicable Fluid Water / Air / Oil Connection Type Pipe⇔Screw, plug-in type Connection Shape Straight Pipe⇔Screw(Union/Socket/Adapter/Connector.etc)
Fitting type Ring Fitting Applicable Tube Size Type Copper Pipe mm size Material of Applicable Pipe Copper
Connection Thread Type R Max. Operating Pressure(MPa) 3.43 Surface Treatment No
Divisions of Max. Operating Pressure(MPa) than 2.0Mpa