(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Ultra-precision machining of the needle part, as well as structure which does not produce backlash*1 allow fine and accurate adjustment of the flow rate.
· A metal gasket is adopted standard, providing excellent heat resistance.
· *1 Backlash: A swing-back or gap that can occur anterior to gear and screw engagement.
Part Number |
---|
IB4BN1.4S-VM-STD-316L |
IB4BN4.0S-VM-STD-316L |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Body Material | Supply Side, Connection Type | Control Side, Connection Type | Operation Method | Orifice Dia (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 100.00 | TAIYO | 1 Piece(s) | Quote | - | - | - | - | 1.4 | ||
฿ 100.00 | TAIYO | 1 Piece(s) | Quote | [Stainless] SUS316L | [Rc(R)] CVC Male | [Rc(R)] CVC Male | [Electric Type] Electric | 4.0 |
Loading...
Valve Type | Constant Flow Valve | Main Body Shape | Straight | Applicable Fluid | Air / Gas |
---|---|---|---|---|---|
Supply Side, Plumbing Thread Nominal | 1/4B | Control Side Plumbing Pipe Thread Nominal | 1/4B | Port Shape | L-Port |
Working Temperature Range(℃) | -10::150 | Length L(mm) | 57.1 | Height H(mm) | 120 |
Handle Dia. D(φ) | 28.0 | Polishing | Mechanical Polishing | Connection joint | CVC Male |
Handle Shape | Without handle | Max. Operating Pressure(MPa) | 0.98 |
How can we improve?
How can we improve?