1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

High Purity Gas Valve, IB, Bellows Valve Straight Type, Variac

TAIYO

High Purity Gas Valve, IB, Bellows Valve Straight Type, Variac
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· By rotating the knurled black handle on the upper part of the actuator, the flow rate can be controlled, and the properties of both the needle valve and automatic value are provided in one piece of equipment.
· As a result, piping layout simplification, space saving, and cost reduction were made possible.
· High temperature specifications (maximum use temperature: 180°C). can also be produced, and a separate dedicated heater (hot sheet) is also available.

 
Part Number
IB8VCS-SCC-STD-316L
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 100.00

TAIYO 1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Valve Type Constant Flow Valve Main Body Shape Straight Applicable Fluid Air / Gas
Supply Side, Plumbing Thread Nominal 1/2B Control Side Plumbing Pipe Thread Nominal 1/2B Port Shape L-Port
Working Temperature Range(℃) -10::100 Length L(mm) 64.0 Height H(mm) 87.7
Handle Dia. D(φ) 54.0 Polishing Mechanical Polishing Bonnet Gasket Material PCTFE
Connection joint Flareless Joint Disc Material PCTFE Handle Shape Without handle
Max. Operating Pressure(MPa) 0.98