1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

High-Purity Gas Valve - IB Bellows Valve - Straight Type - Manual Operation - 90°

TAIYO

High-Purity Gas Valve - IB Bellows Valve - Straight Type - Manual Operation - 90°
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Material: SUS316S
· Applicable fluids: air and gas.

 
Part Number
IB4QS-SMF-STD-316L
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 100.00

TAIYO 1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Valve Type Constant Flow Valve Main Body Shape Straight Applicable Fluid Air / Gas
Supply Side, Plumbing Thread Nominal 1/4B Control Side Plumbing Pipe Thread Nominal 1/4B Port Shape L-Port
Working Temperature Range(℃) -10::100 Length L(mm) 48.0 Height H(mm) 88
Handle Dia. D(φ) 49 Polishing Mechanical Polishing Bonnet Gasket Material SUS316L
Connection joint Flareless Joint Disc Material Fluorine Rubber Handle Shape T Shaped Handle
Max. Operating Pressure(MPa) 0.98