(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
• Compared to the diaphragm valve, the "IB" series is a bellows valve with a high CV value that provides the performance needed for high flow rates, such as supply lines in facilities.
• The unique seat shape enables improved durability and reduction of particle generation from discs.
• As a result of reducing dead space, it shortens purge time.
• The IB series is not only a gas supply system, but can also be used in exhaust system equipment.
• Enables support of various unique valve specifications, such as high temperature specifications, high corrosion resistance specifications, and variable flow.
Part Number |
---|
IB4MS-SCC-JH-STD-316L |
IB4MS-VFCC-STD-316L |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Body Material | Supply Side, Connection Type | Control Side, Connection Type | Length L (mm) | Height H (mm) | Operation Method | Connection joint | Handle Shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 100.00 | TAIYO | 1 Piece(s) | Quote | [Stainless] SUS316L | [Metal Tube Connection] Flareless Joint | [Metal Tube Connection] Flareless Joint | 48.0 | 72.3 | [Manual Type] Manual | Flareless Joint | Open-Close Display | ||
฿ 100.00 | TAIYO | 1 Piece(s) | Quote | - | - | - | 70.6 | 69 | - | CVC Female | Round-shaped handle (standard) |
Loading...
Valve Type | Constant Flow Valve | Main Body Shape | Straight | Applicable Fluid | Air / Gas |
---|---|---|---|---|---|
Supply Side, Plumbing Thread Nominal | 1/4B | Control Side Plumbing Pipe Thread Nominal | 1/4B | Port Shape | L-Port |
Working Temperature Range(℃) | -10::100 | Handle Dia. D(φ) | 48.0 | Polishing | Mechanical Polishing |
Bonnet Gasket Material | PCTFE | Disc Material | PCTFE | Max. Operating Pressure(MPa) | 0.98 |
How can we improve?
How can we improve?