(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· A ground-breaking composite valve which supports two-stage control (fully open / fully closed) via an air actuator as well as manual flow rate adjustments in a single piece of equipment.
· Fluid is controlled via the diaphragm and not a needle, providing particle free and speedy gas provision
· Bypass piping and control equipment used for a conventional system are not required, and thus a significant cost reduction and space savings are possible.
· A Cv value optimal for the intended application can be arbitrarily set
Part Number |
---|
KD4TS-VC-STD-316L |
KD4TS-VFC-EP-316L |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Supply Side, Connection Type | Control Side, Connection Type | Length L (mm) | Polishing |
---|---|---|---|---|---|---|---|---|---|
฿ 100.00 | KIC VALVE RELATED ITEM | 1 Piece(s) | Quote | [Rc(R)] R | [Rc(R)] R | 57 | Mechanical Polishing Finish | ||
฿ 100.00 | KIC VALVE RELATED ITEM | 1 Piece(s) | Quote | [Rc(R)] Rc | [Rc(R)] Rc | 70.6 | Electrolytic Polishing Finishing |
Loading...
Main Body Shape | Straight | Body Material | SUS316L | Applicable Fluid | Air / Gas |
---|---|---|---|---|---|
Supply Side, Plumbing Thread Nominal | 1/4B | Control Side Plumbing Pipe Thread Nominal | 1/4B | Body Lining | No |
Working Temperature Range(℃) | -10::80 | Operating Pressure Range(MPa) | 0.4::0.7 | Height H(mm) | 121 |
Operation Method | Electric | Operation Method | Two Step |
How can we improve?
How can we improve?