(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
High-precision and compact worm gearbox. Shaft diameter ø5~. Choose from an abundant selection of reduction ratios, from 1: 10 to 1: 50. The full surface is the reference surface, and there are no restrictions on the mounting direction.
Can be mounted quickly thanks to its screw hole machining, already completed. Lubricated with lubricating oil.
Part Number |
---|
WS60R-040 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Ratio | Axis Dia. (φ) | Shaft Diameter 1 (φ) | Shaft Diameter 2 (φ) | Full length A (mm) | Full length B (mm) | Total height C (mm) | Mounting Screw | Mounting screw depth (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 8,669.45 | WORM GEARS | 1 Piece(s) | 3 Day(s) | 10 | 40 | 5 | 5 | 8 | 60 | 50 | 55 | 8-M3 | 6 |
Loading...
Mounting Class | No Leg | Type | Worm Gear | With or Without Motors | No |
---|---|---|---|---|---|
Output Shaft Type | Solid | Output Shaft Placement | Other single shafts | Material of Body | Aluminum |
Body surface treatment | Black anodize treated | Shaft Material | S45C |
Please check the type/dimensions/specifications of the part WS60R-040 in the KG Gearbox W-BOX series.
Part Number |
---|
WS55R-020 |
WS55R-030 |
WS60R-050 |
WS65R-020 |
WS65R-030 |
WS75R-040 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Ratio | Axis Dia. (φ) | Shaft Diameter 1 (φ) | Shaft Diameter 2 (φ) | Full length A (mm) | Full length B (mm) | Total height C (mm) | Mounting Screw | Mounting screw depth (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 7,814.33 | 1 Piece(s) | 3 Day(s) | 10 | 20 | 5 | 5 | 8 | 55 | 45 | 45 | 8-M3 | 6 | ||
฿ 8,225.86 | 1 Piece(s) | Available | 3 Day(s) | 10 | 30 | 5 | 5 | 8 | 55 | 45 | 45 | 8-M3 | 6 | |
฿ 8,477.68 | 1 Piece(s) | 3 Day(s) | 10 | 50 | 5 | 5 | 8 | 60 | 50 | 55 | 8-M3 | 6 | ||
฿ 9,251.78 | 1 Piece(s) | 3 Day(s) | 10 | 20 | 6 | 6 | 8 | 65 | 55 | 55 | 8-M4 | 6 | ||
฿ 9,041.53 | 1 Piece(s) | 3 Day(s) | 10 | 30 | 6 | 6 | 8 | 65 | 55 | 55 | 8-M4 | 6 | ||
฿ 10,541.76 | 1 Piece(s) | 3 Day(s) | 10 | 40 | 6 | 6 | 10 | 75 | 60 | 70 | 8-M4 | 8 |
How can we improve?
How can we improve?