(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Economy type compact bevel gear set. Shaft diameter ø4~. Choose from speed ratios 1: 1 and 1: 2. Both sides are mounting reference surfaces, and drilled hole machining has been applied to the body to facilitate quick mounting.
Drilled holes can also be used as pilot holes. Plastic cover included.
Part Number |
---|
BE70L-001A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Ratio | Axis Dia. (φ) | Shaft Diameter 1 (φ) | Shaft Diameter 2 (φ) | Full length A (mm) | Full length B (mm) | Total height A (mm) | Depth J (mm) | Mounting Screw | Mounting screw depth (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,377.02 | KYO BEVEL GEARS | 1 Piece(s) | 3 Day(s) | 10 | 1 | 6 | 6 | 6 | 70 | 50 | 70 | 30 | Ø 4.3 (through hole)/Ø 8 (counterbore diameter) | 4.5 (Depth of Counter Bore) |
Loading...
Mounting Class | No Leg | Type | Bevel gear | With or Without Motors | No |
---|---|---|---|---|---|
Output Shaft Type | Solid | Output Shaft Placement | Other single shafts | Material of Body | Aluminum |
Body surface treatment | Black anodize treated | Shaft Material | SUS303 |
Please check the type/dimensions/specifications of the part BE70L-001A in the KG Gearbox B-SET series.
Part Number |
---|
BE40L-001 |
BE55L-001 |
BE55L-002 |
BE70L-001B |
BE70L-002A |
BE70L-002B |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Ratio | Axis Dia. (φ) | Shaft Diameter 1 (φ) | Shaft Diameter 2 (φ) | Full length A (mm) | Full length B (mm) | Total height A (mm) | Depth J (mm) | Mounting Screw | Mounting screw depth (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,912.54 | 1 Piece(s) | 3 Day(s) | 10 | 1 | 4 | 4 | 4 | 40 | 30 | 40 | 18 | Ø 3.4 (through hole)/Ø 6.5 (counterbore diameter) | 3.5 (Depth of Counter Bore) | ||
฿ 2,160.28 | 1 Piece(s) | 3 Day(s) | 10 | 1 | 5 | 5 | 5 | 55 | 40 | 55 | 25 | Ø 3.4 (through hole)/Ø 6.5 (counterbore diameter) | 3.5 (Depth of Counter Bore) | ||
฿ 2,365.73 | 1 Piece(s) | 3 Day(s) | 10 | 2 | 5 | 5 | 5 | 55 | 40 | 55 | 25 | Ø 3.4 (through hole)/Ø 6.5 (counterbore diameter) | 3.5 (Depth of Counter Bore) | ||
฿ 2,442.83 | 1 Piece(s) | Same day | 10 | 1 | 8 | 8 | 8 | 70 | 50 | 70 | 30 | Ø 4.3 (through hole)/Ø 8 (counterbore diameter) | 4.5 (Depth of Counter Bore) | ||
฿ 2,580.96 | 1 Piece(s) | 3 Day(s) | 10 | 2 | 6 | 6 | 6 | 70 | 50 | 70 | 30 | Ø 4.3 (through hole)/Ø 8 (counterbore diameter) | 4.5 (Depth of Counter Bore) | ||
฿ 2,654.87 | 1 Piece(s) | 3 Day(s) | 10 | 2 | 8 | 8 | 8 | 70 | 50 | 70 | 30 | Ø 4.3 (through hole)/Ø 8 (counterbore diameter) | 4.5 (Depth of Counter Bore) |
How can we improve?
How can we improve?