(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
High-precision and compact bevel gearbox. Choose from speed ratios 1: 1 and 1: 2. Abundant lineup of shaft diameters available, from ø3 to ø25. The full surface is the reference surface, and there are no restrictions on the mounting direction.
Can be mounted quickly thanks to its screw hole machining, already completed. Lubricated with grease and maintenance-free.
Part Number |
---|
BS90L-002 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Ratio | Axis Dia. (φ) | Output Shaft Type | Output Shaft Placement | Material of Body | Body surface treatment | Shaft Material | Shaft Diameter 1 (φ) | Shaft Diameter 2 (φ) | Shaft Diameter 3 (φ) | Full length A (mm) | Total length Z (mm) | Full length B (mm) | Total height A (mm) | Depth C (mm) | Mounting Screw | Mounting screw depth (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 7,375.75 | KYO BEVEL GEARS | 1 Piece(s) | 3 Day(s) | 10 | 2 | 10 | Solid | Other single shafts | Aluminum | Black anodize treated | SUS303 | 10 | 10 | - | 90 | - | - | 90 | 35 | 10-M5 | 7 |
Loading...
Mounting Class | No Leg | Type | Bevel gear | With or Without Motors | No |
---|
Please check the type/dimensions/specifications of the part BS90L-002 in the KG Gearbox B-BOX series.
Part Number |
---|
BS105T-002 |
BS35L-001 |
BS45L-001 |
BS90T-001 |
BS90T-002 |
BSB105L-001A |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Ratio | Axis Dia. (φ) | Output Shaft Type | Output Shaft Placement | Material of Body | Body surface treatment | Shaft Material | Shaft Diameter 1 (φ) | Shaft Diameter 2 (φ) | Shaft Diameter 3 (φ) | Full length A (mm) | Total length Z (mm) | Full length B (mm) | Total height A (mm) | Depth C (mm) | Mounting Screw | Mounting screw depth (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 15,637.71 | 1 Piece(s) | 5 Day(s) | 10 | 2 | 12 | Solid | Other two axles | Aluminum | Black anodize treated | SUS303 | 12 | 12 | 12 | 105 | 170 | - | - | 40 | 12-M6 | 7 | ||
฿ 3,966.88 | 1 Piece(s) | 91 Day(s) | 10 | 1 | 3 | Solid | Other single shafts | Aluminum | Black anodize treated | SUS303 | 3 | 3 | - | 35 | - | - | 35 | 14 | 10-M2 | 4 | ||
฿ 4,099.56 | 1 Piece(s) | 3 Day(s) | 10 | 1 | 4 | Solid | Other single shafts | Aluminum | Black anodize treated | SUS303 | 4 | 4 | - | 45 | - | - | 45 | 18 | 10-M3 | 4 | ||
฿ 10,590.28 | 1 Piece(s) | 3 Day(s) | 10 | 1 | 10 | Solid | Other two axles | Aluminum | Black anodize treated | SUS303 | 10 | 10 | 10 | 90 | 145 | - | - | 35 | 12-M5 | 7 | ||
฿ 10,515.20 | 1 Piece(s) | 3 Day(s) | 10 | 2 | 10 | Solid | Other two axles | Aluminum | Black anodize treated | SUS303 | 10 | 10 | 10 | 90 | 145 | - | - | 35 | 12-M5 | 7 | ||
฿ 13,098.00 | 1 Piece(s) | 5 Day(s) | 10 | 1 | 12 | Hollow | Other single shafts | Aluminum | Black anodize treated | SUS303 | 10 (Hollow Shaft Diameter) | 12 | - | 105 | - | 86 | - | 40 | 10-M6 | 7 |
How can we improve?
How can we improve?