1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ARTICULATED FOOT

WJN ARTICULATED FOOT

ARTICULATED FOOT
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 345.68/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

 
Part Number
SS60-100-1914
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 345.68

WJN ARTICULATED FOOT 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Material REINFORCED POLYAMIDE CODE No. 1914 Length of the Main Agent (L1)(mm) 109
M (screw)(mm) 16

Please check the type/dimensions/specifications of the part SS60-100-1914 in the ARTICULATED FOOT series.