TM Magnetic Power Wheel Standard (Sack Packaging Sales)

Brand :
MAGSOL
Caution
Product Description
TM Magnetic Power Wheel Standard Operating Temperature 0℃-80℃
[Features]
· type : MGS
· Number of poles: 8P, 10P
· Internal diameter: 10mm, 15mm, 20mm
· Outer diameter: 21mm, 30mm, 32mm, 35mm, 39mm
· Fixation Method:Set bolt / Bolt fixing