1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Extraction Rail(Slide Rail) 3/4 Extension Drawer Slide S・101 (S-101-16)

JHN SLIDE RAIL

Extraction Rail(Slide Rail) 3/4 Extension Drawer Slide S・101 (S-101-16)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・Linear slide rail S · 101 3/4 extension type.
·Ball Bearing Feed
・Fixed when fully withdrawing
・With easy drawer separator (optional)
・Minimal fluctuation
・Attach drawer locking device (optional)

Part Number
S-101-16
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipStroke Ls
(mm)
Rail Length L
(mm)
Load Rating (when using two pieces)
(N)
Weight
(g)

฿ 187.74

JHN SLIDE RAIL 1 Piece(s) Quote 304.8406.4412305

Loading...

  1. 1

Basic Information

Type Slide Shape Rail Material Steel Number of Rail Steps 2
Height H(mm) 9.6 Width W(mm) 35.3