(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
FK10-C8 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shape | Shaft diameter (Ø) | Bearing Grade | Thickness (mm) | O.D. (Ø) | Width (mm) | Basic Load Rating: Dynamic Load (N) | Basic Load Rating: Static Load (N) | Opposite product model number (fixed side <=> support side) | Degree of Protection | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,558.20 | SGL SUPPORT UNITS | 1 Piece(s) | 9 Day(s) | 10 | Round shape | 10 | C8 | 17 | 52 | 42 | 6370 | 2744 | FSGF-10 | C8 | 200 |
Loading...
Type | Fixed Side | Mounting Method | Side mounting | Bearing Type | Angular Contact Bearing / Radial bearing double |
---|---|---|---|---|---|
Surface Treatment | Black Oxide Coating | Support Material | Steel |
Please check the type/dimensions/specifications of the part FK10-C8 in the FK Type Support Unit (ROUND TYPE FOR FIXTURE) series.
Part Number |
---|
FK10-P0-C7 |
FK12-C8 |
FK12-P5 |
FK15-C8 |
FK15-P0-C7 |
FK15-P5 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Shape | Shaft diameter (Ø) | Bearing Grade | Thickness (mm) | O.D. (Ø) | Width (mm) | Basic Load Rating: Dynamic Load (N) | Basic Load Rating: Static Load (N) | Opposite product model number (fixed side <=> support side) | Degree of Protection | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,057.86 | 1 Piece(s) | 3 Day(s) | 10 | Round shape | 10 | P0-C7 | 17 | 52 | 42 | 6370 | 2744 | FSGF-10 | P0-C7 | 200 | ||
฿ 1,834.67 | 1 Piece(s) | 13 Day(s) | 10 | Round shape | 12 | C8 | 17 | 54 | 44 | 6860 | 3038 | FSGF-12 | C8 | 225 | ||
฿ 3,353.99 | 1 Piece(s) | 7 Day(s) | 10 | Round shape | 12 | P5 | 17 | 54 | 44 | 6860 | 3038 | FSGF-12 | C5 | 225 | ||
฿ 2,108.19 | 1 Piece(s) | 9 Day(s) | 10 | Round shape | 15 | C8 | 17 | 63 | 52 | 7350 | 3430 | FSGF-15 | C8 | 340 | ||
฿ 2,706.64 | 1 Piece(s) | 7 Day(s) | 10 | Round shape | 15 | P0-C7 | 17 | 63 | 52 | 7350 | 3430 | FSGF-15 | P0-C7 | 340 | ||
฿ 3,607.04 | 1 Piece(s) | 7 Day(s) | 10 | Round shape | 15 | P5 | 17 | 63 | 52 | 7350 | 3430 | FSGF-15 | C5 | 340 |
How can we improve?
How can we improve?