(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Shaft Hole Dia.(Already processed) d1(Ø) | 12 | Shaft Hole Dia.(Already processed) d2(Ø) | 12 | Outer Diameter D(Ø) | 23.8 |
---|---|---|---|---|---|
Full length L(mm) | 31.2 | Application | Servo Motor / Stepping Motor | Features | Backlash 0 / Vibration Absorption |
Rated Torque(N•m) | 3.5 | Allowable Angular Misalignment(deg) | 1.5 | Allowable Lateral Misalignment(mm) | 0.15 |
Max. Rotational Speed(r/min) | 25000 | Operating Temperature Range(°C) | -20::80 | Allowable Axial Clearance (±)(mm) | ±0.2 |
Moment of Inertia(kg・m2) | 1.9X10-6 | With or without Keyway | Key Seat Exist |
Please check the type/dimensions/specifications of the part SHR-24C-12X12 in the GUM Type Coupling (SHR Series) series.
How can we improve?
How can we improve?