(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
・Application of newly developed high-performance disk file format
・High torsional stiffness
・Compact design
・1/10 taper bushing
・High permissible torque
・Suitable for low moment of inertia and high rotation speed
•Related Keywords: Sungil Machinery, Standard Coupling, Coupling / Shaft Joint
Part Number |
---|
SHDW-66-25K8X28K8 |
SHDW-66C-25K8X28K8 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shaft Hole Dia.(Already processed) d1 (Ø) | Shaft Hole Dia.(Already processed) d2 (Ø) | Outer Diameter D (Ø) | Full length L (mm) | Rated torque range (N•m) | Features | Allowable Misalignment | Body Material | Rated Torque (N•m) | Allowable Angular Misalignment (deg) | Allowable Lateral Misalignment (mm) | Allowable Lateral Misalignment Range (mm) | Max. Rotational Speed (r/min) | Buffer Material | Allowable Axial Clearance (±) (mm) | Moment of Inertia (kg・m2) | With or without Keyway | d1 Keyway symbol | d1keyway width b1 (mm) | d1Keyway height t1 (mm) | d2 Keyway symbol | d2 keyway width b2 (mm) | d2 keyway height t2 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,790.57 | SGL COUPLING SHDW | 1 Piece(s) | 11 Day(s) | 10 | 25 | 28 | 66 | 80 | 50.01~100.00 | High torsional rigidity / High Torque / Backlash 0 / Heat Resistant | Angular Misalignment / Eccentricity / Axial Misalignment | Aluminum / Aluminum | 60 | 1 | 0.2 ~ 0.3 | 0.21~0.40 | 7000 ~ 7500 | - | 0.3 ~ 0.6 | 1.2X10-4 | Both sides keyway | K8 | 8 | 3.3 | K8 | 8 | 3.3 | ||
฿ 6,272.39 | SGL COUPLING SHDW | 1 Piece(s) | 11 Day(s) | 10 | 25 | 28 | 66 | 80 | 50.01~100.00 | High torsional rigidity / High Torque / Backlash 0 / Heat Resistant | Angular Misalignment / Eccentricity / Axial Misalignment | Aluminum | 60 | 1 | 0.3 | 0.21~0.40 | 7000 | - | 0.3 | 1.4X10-4 | Both sides keyway | K8 | 8 | 3.3 | K8 | 8 | 3.3 |
Loading...
Type | Disc Type | Application | Servo Motor / Stepping Motor | Max. Rotational Speed Range(r/min) | 4001~10000 |
---|---|---|---|---|---|
Product Category | Coupling body | Disc Material | Stainless Steel | Operating Temperature Range(°C) | -50::200 |
How can we improve?
How can we improve?