1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
High Torque Disc Type Coupling (SHD Series) (Part Number)

High Torque Disc Type Coupling (SHD Series)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,686.61/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・Application of newly developed high-performance disk file format
・High torsional stiffness
・Compact design
・1/10 taper bushing
・High permissible torque
・Suitable for low moment of inertia and high rotation speed
•Related Keywords: Sungil Machinery, Standard Coupling, Coupling / Shaft Joint

Part Number
SHDW-56-10K4X18
SHDW-56C-10K4X18
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSShaft Hole Dia.(Already processed) d1
(Ø)
Shaft Hole Dia.(Already processed) d2
(Ø)
Outer Diameter D
(Ø)
Full length L
(mm)
Rated torque range
(N•m)
Features Allowable Misalignment Body Material Rated Torque
(N•m)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment
(mm)
Allowable Lateral Misalignment Range
(mm)
Max. Rotational Speed
(r/min)
Buffer Material Allowable Axial Clearance (±)
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
฿ 3,332.47

SGL COUPLING SHDW 1 Piece(s) 11 Day(s) 1010185660.520.01~50.00High torsional rigidity / High Torque / Backlash 0 / Heat ResistantAngular Misalignment / Eccentricity / Axial MisalignmentAluminum / Aluminum30 ~ 3510.2 ~ 0.30.21~0.407700 ~ 8200-0.3 / ±0.64.6X10-5One Side Key WayK441.8---

฿ 3,505.04

SGL COUPLING SHDW 1 Piece(s) 11 Day(s) 1010185660.520.01~50.00High torsional rigidity / High Torque / Backlash 0 / Heat ResistantAngular Misalignment / Eccentricity / Axial MisalignmentAluminum3010.30.21~0.407700-0.35.8X10-5One Side Key WayK441.8---

Loading...

  1. 1

Basic Information

Type Disc Type Application Servo Motor / Stepping Motor Max. Rotational Speed Range(r/min) 4001~10000
Product Category Coupling body Disc Material Stainless Steel Operating Temperature Range(°C) -50::200