(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
・Electrical insulation effect, non-magnetic
・Absorption of excellent eccentricity and declination (slip phenomenon of middle disc and rounding effect of hub)
・Easy to assemble and replace
・ Minimization of axial load during unalignment
・Free flow, low bearing load
•Related Keywords: Sungil Machinery, Standard Coupling, Coupling / Shaft Joint
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Type | Shaft Hole Dia.(Already processed) d1 (Ø) | Shaft Hole Dia.(Already processed) d2 (Ø) | Outer Diameter D (Ø) | Full length L (mm) | Rated torque range (N•m) | Features | Allowable Misalignment | Max. Rotational Speed Range (r/min) | Body Material | Rated Torque (N•m) | Allowable Angular Misalignment (deg) | Allowable Lateral Misalignment (mm) | Product Category | Allowable Lateral Misalignment Range (mm) | Max. Rotational Speed (r/min) | Buffer Material | Disc Material | Allowable Axial Clearance (±) (mm) | Moment of Inertia (kg・m2) | With or without Keyway | d1 Keyway symbol | d1keyway width b1 (mm) | d1Keyway height t1 (mm) | d2 Keyway symbol | d2 keyway width b2 (mm) | d2 keyway height t2 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 666.10 | SGL COUPLING SOH | 1 Piece(s) | 5 Day(s) | 10 | Oldham Type | 6 | 6 | 20 | 25.5 | 1.01~3.00 | Backlash 0 / Vibration Absorption / Small | Angular Misalignment / Eccentricity / Axial Misalignment | 4001~10000 | Aluminum | - | 1.5 | 1.5 | Coupling body | 1.1~3.0 | 7000 | Polyacetal | Aluminum | 0.1 | 9.3X10-7 | No Keyway | - | - | - | - | - | - | ||
฿ 726.57 | SGL COUPLING SOH | 1 Piece(s) | 8 Day(s) | 10 | Oldham Type | 6 | 6 | 20 | 25.5 | 1.01~3.00 | Backlash 0 / Vibration Absorption / Small | Angular Misalignment / Eccentricity / Axial Misalignment | 4001~10000 | Aluminum | - | 1.5 | 1.5 | Coupling body | 1.1~3.0 | 7000 | Polyacetal | Aluminum | 0.1 | 9.3X10-7 | One Side Key Way | - | - | - | K2 | 2 | 1 | ||
฿ 726.57 | SGL COUPLING SOH | 1 Piece(s) | 8 Day(s) | 10 | Oldham Type | 6 | 6 | 20 | 25.5 | 1.01~3.00 | Backlash 0 / Vibration Absorption / Small | Angular Misalignment / Eccentricity / Axial Misalignment | 4001~10000 | Aluminum | - | 1.5 | 1.5 | Coupling body | 1.1~3.0 | 7000 | Polyacetal | Aluminum | 0.1 | 9.3X10-7 | One Side Key Way | - | - | - | K3 | 3 | 1.4 | ||
฿ 666.10 | SGL COUPLING SOH | 1 Piece(s) | 7 Day(s) | 10 | Oldham Type | 6 | 6.35 | 20 | 25.5 | 1.01~3.00 | Backlash 0 / Vibration Absorption / Small | Angular Misalignment / Eccentricity / Axial Misalignment | 4001~10000 | Aluminum | - | 1.5 | 1.5 | Coupling body | 1.1~3.0 | 7000 | Polyacetal | Aluminum | 0.1 | 9.3X10-7 | No Keyway | - | - | - | - | - | - | ||
฿ 726.57 | SGL COUPLING SOH | 1 Piece(s) | 8 Day(s) | 10 | Oldham Type | 6 | 6.35 | 20 | 25.5 | 1.01~3.00 | Backlash 0 / Vibration Absorption / Small | Angular Misalignment / Eccentricity / Axial Misalignment | 4001~10000 | Aluminum | - | 1.5 | 1.5 | Coupling body | 1.1~3.0 | 7000 | Polyacetal | Aluminum | 0.1 | 9.3X10-7 | One Side Key Way | - | - | - | K2 | 2 | 1 | ||
฿ 726.57 | SGL COUPLING SOH | 1 Piece(s) | 8 Day(s) | 10 | Oldham Type | 6 | 6.35 | 20 | 25.5 | 1.01~3.00 | Backlash 0 / Vibration Absorption / Small | Angular Misalignment / Eccentricity / Axial Misalignment | 4001~10000 | Aluminum | - | 1.5 | 1.5 | Coupling body | 1.1~3.0 | 7000 | Polyacetal | Aluminum | 0.1 | 9.3X10-7 | One Side Key Way | - | - | - | K3 | 3 | 1.4 | ||
฿ 683.74 | SGL COUPLING SOH | 1 Piece(s) | 3 Day(s) | 10 | Oldham Type | 6 | 8 | 20 | 25.5 | 1.01~3.00 | Backlash 0 / Vibration Absorption / Small | Angular Misalignment / Eccentricity / Axial Misalignment | 4001~10000 | Aluminum | - | 1.5 | 1.5 | Coupling body | 1.1~3.0 | 7000 | Polyacetal | Aluminum | 0.1 | 9.3X10-7 | No Keyway | - | - | - | - | - | - | ||
฿ 726.57 | SGL COUPLING SOH | 1 Piece(s) | 8 Day(s) | 10 | Oldham Type | 6 | 8 | 20 | 25.5 | 1.01~3.00 | Backlash 0 / Vibration Absorption / Small | Angular Misalignment / Eccentricity / Axial Misalignment | 4001~10000 | Aluminum | - | 1.5 | 1.5 | Coupling body | 1.1~3.0 | 7000 | Polyacetal | Aluminum | 0.1 | 9.3X10-7 | One Side Key Way | - | - | - | K2 | 2 | 1 | ||
฿ 726.57 | SGL COUPLING SOH | 1 Piece(s) | 8 Day(s) | 10 | Oldham Type | 6 | 8 | 20 | 25.5 | 1.01~3.00 | Backlash 0 / Vibration Absorption / Small | Angular Misalignment / Eccentricity / Axial Misalignment | 4001~10000 | Aluminum | - | 1.5 | 1.5 | Coupling body | 1.1~3.0 | 7000 | Polyacetal | Aluminum | 0.1 | 9.3X10-7 | One Side Key Way | - | - | - | K3 | 3 | 1.4 | ||
฿ 726.57 | SGL COUPLING SOH | 1 Piece(s) | 8 Day(s) | 10 | Oldham Type | 6 | 8 | 20 | 25.5 | 1.01~3.00 | Backlash 0 / Vibration Absorption / Small | Angular Misalignment / Eccentricity / Axial Misalignment | 4001~10000 | Aluminum | - | 1.5 | 1.5 | Coupling body | 1.1~3.0 | 7000 | Polyacetal | Aluminum | 0.1 | 9.3X10-7 | One Side Key Way | - | - | - | K4 | 4 | 1.8 | ||
฿ 726.57 | SGL COUPLING SOH | 1 Piece(s) | 8 Day(s) | 10 | Oldham Type | 6.35 | 6.35 | 20 | 25.5 | 1.01~3.00 | Backlash 0 / Vibration Absorption / Small | Angular Misalignment / Eccentricity / Axial Misalignment | 4001~10000 | Aluminum | - | 1.5 | 1.5 | Coupling body | 1.1~3.0 | 7000 | Polyacetal | Aluminum | 0.1 | 9.3X10-7 | One Side Key Way | K2 | 2 | 1 | - | - | - | ||
฿ 787.04 | SGL COUPLING SOH | 1 Piece(s) | 8 Day(s) | 10 | Oldham Type | 6.35 | 6.35 | 20 | 25.5 | 1.01~3.00 | Backlash 0 / Vibration Absorption / Small | Angular Misalignment / Eccentricity / Axial Misalignment | 4001~10000 | Aluminum | - | 1.5 | 1.5 | Coupling body | 1.1~3.0 | 7000 | Polyacetal | Aluminum | 0.1 | 9.3X10-7 | Both sides keyway | K2 | 2 | 1 | K2 | 2 | 1 | ||
฿ 787.04 | SGL COUPLING SOH | 1 Piece(s) | 8 Day(s) | 10 | Oldham Type | 6.35 | 6.35 | 20 | 25.5 | 1.01~3.00 | Backlash 0 / Vibration Absorption / Small | Angular Misalignment / Eccentricity / Axial Misalignment | 4001~10000 | Aluminum | - | 1.5 | 1.5 | Coupling body | 1.1~3.0 | 7000 | Polyacetal | Aluminum | 0.1 | 9.3X10-7 | Both sides keyway | K2 | 2 | 1 | K3 | 3 | 1.4 | ||
฿ 726.57 | SGL COUPLING SOH | 1 Piece(s) | 8 Day(s) | 10 | Oldham Type | 6.35 | 8 | 20 | 25.5 | 1.01~3.00 | Backlash 0 / Vibration Absorption / Small | Angular Misalignment / Eccentricity / Axial Misalignment | 4001~10000 | Aluminum | - | 1.5 | 1.5 | Coupling body | 1.1~3.0 | 7000 | Polyacetal | Aluminum | 0.1 | 9.3X10-7 | One Side Key Way | K2 | 2 | 1 | - | - | - | ||
฿ 787.04 | SGL COUPLING SOH | 1 Piece(s) | 8 Day(s) | 10 | Oldham Type | 6.35 | 8 | 20 | 25.5 | 1.01~3.00 | Backlash 0 / Vibration Absorption / Small | Angular Misalignment / Eccentricity / Axial Misalignment | 4001~10000 | Aluminum | - | 1.5 | 1.5 | Coupling body | 1.1~3.0 | 7000 | Polyacetal | Aluminum | 0.1 | 9.3X10-7 | Both sides keyway | K2 | 2 | 1 | K2 | 2 | 1 | ||
฿ 787.04 | SGL COUPLING SOH | 1 Piece(s) | 8 Day(s) | 10 | Oldham Type | 6.35 | 8 | 20 | 25.5 | 1.01~3.00 | Backlash 0 / Vibration Absorption / Small | Angular Misalignment / Eccentricity / Axial Misalignment | 4001~10000 | Aluminum | - | 1.5 | 1.5 | Coupling body | 1.1~3.0 | 7000 | Polyacetal | Aluminum | 0.1 | 9.3X10-7 | Both sides keyway | K2 | 2 | 1 | K3 | 3 | 1.4 | ||
฿ 787.04 | SGL COUPLING SOH | 1 Piece(s) | 8 Day(s) | 10 | Oldham Type | 6.35 | 8 | 20 | 25.5 | 1.01~3.00 | Backlash 0 / Vibration Absorption / Small | Angular Misalignment / Eccentricity / Axial Misalignment | 4001~10000 | Aluminum | - | 1.5 | 1.5 | Coupling body | 1.1~3.0 | 7000 | Polyacetal | Aluminum | 0.1 | 9.3X10-7 | Both sides keyway | K2 | 2 | 1 | K4 | 4 | 1.8 | ||
฿ 726.57 | SGL COUPLING SOH | 1 Piece(s) | 8 Day(s) | 10 | Oldham Type | 6.35 | 6.35 | 20 | 25.5 | 1.01~3.00 | Backlash 0 / Vibration Absorption / Small | Angular Misalignment / Eccentricity / Axial Misalignment | 4001~10000 | Aluminum | - | 1.5 | 1.5 | Coupling body | 1.1~3.0 | 7000 | Polyacetal | Aluminum | 0.1 | 9.3X10-7 | One Side Key Way | K3 | 3 | 1.4 | - | - | - | ||
฿ 787.04 | SGL COUPLING SOH | 1 Piece(s) | 8 Day(s) | 10 | Oldham Type | 6.35 | 6.35 | 20 | 25.5 | 1.01~3.00 | Backlash 0 / Vibration Absorption / Small | Angular Misalignment / Eccentricity / Axial Misalignment | 4001~10000 | Aluminum | - | 1.5 | 1.5 | Coupling body | 1.1~3.0 | 7000 | Polyacetal | Aluminum | 0.1 | 9.3X10-7 | Both sides keyway | K3 | 3 | 1.4 | K2 | 2 | 1 | ||
฿ 787.04 | SGL COUPLING SOH | 1 Piece(s) | 8 Day(s) | 10 | Oldham Type | 6.35 | 6.35 | 20 | 25.5 | 1.01~3.00 | Backlash 0 / Vibration Absorption / Small | Angular Misalignment / Eccentricity / Axial Misalignment | 4001~10000 | Aluminum | - | 1.5 | 1.5 | Coupling body | 1.1~3.0 | 7000 | Polyacetal | Aluminum | 0.1 | 9.3X10-7 | Both sides keyway | K3 | 3 | 1.4 | K3 | 3 | 1.4 | ||
฿ 726.57 | SGL COUPLING SOH | 1 Piece(s) | 8 Day(s) | 10 | Oldham Type | 6.35 | 8 | 20 | 25.5 | 1.01~3.00 | Backlash 0 / Vibration Absorption / Small | Angular Misalignment / Eccentricity / Axial Misalignment | 4001~10000 | Aluminum | - | 1.5 | 1.5 | Coupling body | 1.1~3.0 | 7000 | Polyacetal | Aluminum | 0.1 | 9.3X10-7 | One Side Key Way | K3 | 3 | 1.4 | - | - | - | ||
฿ 787.04 | SGL COUPLING SOH | 1 Piece(s) | 8 Day(s) | 10 | Oldham Type | 6.35 | 8 | 20 | 25.5 | 1.01~3.00 | Backlash 0 / Vibration Absorption / Small | Angular Misalignment / Eccentricity / Axial Misalignment | 4001~10000 | Aluminum | - | 1.5 | 1.5 | Coupling body | 1.1~3.0 | 7000 | Polyacetal | Aluminum | 0.1 | 9.3X10-7 | Both sides keyway | K3 | 3 | 1.4 | K2 | 2 | 1 | ||
฿ 787.04 | SGL COUPLING SOH | 1 Piece(s) | 8 Day(s) | 10 | Oldham Type | 6.35 | 8 | 20 | 25.5 | 1.01~3.00 | Backlash 0 / Vibration Absorption / Small | Angular Misalignment / Eccentricity / Axial Misalignment | 4001~10000 | Aluminum | - | 1.5 | 1.5 | Coupling body | 1.1~3.0 | 7000 | Polyacetal | Aluminum | 0.1 | 9.3X10-7 | Both sides keyway | K3 | 3 | 1.4 | K3 | 3 | 1.4 | ||
฿ 787.04 | SGL COUPLING SOH | 1 Piece(s) | 8 Day(s) | 10 | Oldham Type | 6.35 | 8 | 20 | 25.5 | 1.01~3.00 | Backlash 0 / Vibration Absorption / Small | Angular Misalignment / Eccentricity / Axial Misalignment | 4001~10000 | Aluminum | - | 1.5 | 1.5 | Coupling body | 1.1~3.0 | 7000 | Polyacetal | Aluminum | 0.1 | 9.3X10-7 | Both sides keyway | K3 | 3 | 1.4 | K4 | 4 | 1.8 | ||
฿ 666.10 | SGL COUPLING SOH | 1 Piece(s) | 5 Day(s) | 10 | Oldham Type | 6.35 | 6.35 | 20 | 25.5 | 1.01~3.00 | Backlash 0 / Vibration Absorption / Small | Angular Misalignment / Eccentricity / Axial Misalignment | 4001~10000 | Aluminum | - | 1.5 | 1.5 | Coupling body | 1.1~3.0 | 7000 | Polyacetal | Aluminum | 0.1 | 9.3X10-7 | No Keyway | - | - | - | - | - | - | ||
฿ 726.57 | SGL COUPLING SOH | 1 Piece(s) | 8 Day(s) | 10 | Oldham Type | 6.35 | 6.35 | 20 | 25.5 | 1.01~3.00 | Backlash 0 / Vibration Absorption / Small | Angular Misalignment / Eccentricity / Axial Misalignment | 4001~10000 | Aluminum | - | 1.5 | 1.5 | Coupling body | 1.1~3.0 | 7000 | Polyacetal | Aluminum | 0.1 | 9.3X10-7 | One Side Key Way | - | - | - | K2 | 2 | 1 | ||
฿ 726.57 | SGL COUPLING SOH | 1 Piece(s) | 8 Day(s) | 10 | Oldham Type | 6.35 | 6.35 | 20 | 25.5 | 1.01~3.00 | Backlash 0 / Vibration Absorption / Small | Angular Misalignment / Eccentricity / Axial Misalignment | 4001~10000 | Aluminum | - | 1.5 | 1.5 | Coupling body | 1.1~3.0 | 7000 | Polyacetal | Aluminum | 0.1 | 9.3X10-7 | One Side Key Way | - | - | - | K3 | 3 | 1.4 | ||
฿ 666.10 | SGL COUPLING SOH | 1 Piece(s) | 7 Day(s) | 10 | Oldham Type | 6.35 | 8 | 20 | 25.5 | 1.01~3.00 | Backlash 0 / Vibration Absorption / Small | Angular Misalignment / Eccentricity / Axial Misalignment | 4001~10000 | Aluminum | - | 1.5 | 1.5 | Coupling body | 1.1~3.0 | 7000 | Polyacetal | Aluminum | 0.1 | 9.3X10-7 | No Keyway | - | - | - | - | - | - | ||
฿ 726.57 | SGL COUPLING SOH | 1 Piece(s) | 8 Day(s) | 10 | Oldham Type | 6.35 | 8 | 20 | 25.5 | 1.01~3.00 | Backlash 0 / Vibration Absorption / Small | Angular Misalignment / Eccentricity / Axial Misalignment | 4001~10000 | Aluminum | - | 1.5 | 1.5 | Coupling body | 1.1~3.0 | 7000 | Polyacetal | Aluminum | 0.1 | 9.3X10-7 | One Side Key Way | - | - | - | K2 | 2 | 1 | ||
฿ 726.57 | SGL COUPLING SOH | 1 Piece(s) | 8 Day(s) | 10 | Oldham Type | 6.35 | 8 | 20 | 25.5 | 1.01~3.00 | Backlash 0 / Vibration Absorption / Small | Angular Misalignment / Eccentricity / Axial Misalignment | 4001~10000 | Aluminum | - | 1.5 | 1.5 | Coupling body | 1.1~3.0 | 7000 | Polyacetal | Aluminum | 0.1 | 9.3X10-7 | One Side Key Way | - | - | - | K3 | 3 | 1.4 | ||
฿ 726.57 | SGL COUPLING SOH | 1 Piece(s) | 8 Day(s) | 10 | Oldham Type | 6.35 | 8 | 20 | 25.5 | 1.01~3.00 | Backlash 0 / Vibration Absorption / Small | Angular Misalignment / Eccentricity / Axial Misalignment | 4001~10000 | Aluminum | - | 1.5 | 1.5 | Coupling body | 1.1~3.0 | 7000 | Polyacetal | Aluminum | 0.1 | 9.3X10-7 | One Side Key Way | - | - | - | K4 | 4 | 1.8 | ||
฿ 726.57 | SGL COUPLING SOH | 1 Piece(s) | 8 Day(s) | 10 | Oldham Type | 8 | 8 | 20 | 25.5 | 1.01~3.00 | Backlash 0 / Vibration Absorption / Small | Angular Misalignment / Eccentricity / Axial Misalignment | 4001~10000 | Aluminum | - | 1.5 | 1.5 | Coupling body | 1.1~3.0 | 7000 | Polyacetal | Aluminum | 0.1 | 9.3X10-7 | One Side Key Way | K2 | 2 | 1 | - | - | - | ||
฿ 787.04 | SGL COUPLING SOH | 1 Piece(s) | 8 Day(s) | 10 | Oldham Type | 8 | 8 | 20 | 25.5 | 1.01~3.00 | Backlash 0 / Vibration Absorption / Small | Angular Misalignment / Eccentricity / Axial Misalignment | 4001~10000 | Aluminum | - | 1.5 | 1.5 | Coupling body | 1.1~3.0 | 7000 | Polyacetal | Aluminum | 0.1 | 9.3X10-7 | Both sides keyway | K2 | 2 | 1 | K2 | 2 | 1 | ||
฿ 787.04 | SGL COUPLING SOH | 1 Piece(s) | 8 Day(s) | 10 | Oldham Type | 8 | 8 | 20 | 25.5 | 1.01~3.00 | Backlash 0 / Vibration Absorption / Small | Angular Misalignment / Eccentricity / Axial Misalignment | 4001~10000 | Aluminum | - | 1.5 | 1.5 | Coupling body | 1.1~3.0 | 7000 | Polyacetal | Aluminum | 0.1 | 9.3X10-7 | Both sides keyway | K2 | 2 | 1 | K3 | 3 | 1.4 | ||
฿ 787.04 | SGL COUPLING SOH | 1 Piece(s) | 8 Day(s) | 10 | Oldham Type | 8 | 8 | 20 | 25.5 | 1.01~3.00 | Backlash 0 / Vibration Absorption / Small | Angular Misalignment / Eccentricity / Axial Misalignment | 4001~10000 | Aluminum | - | 1.5 | 1.5 | Coupling body | 1.1~3.0 | 7000 | Polyacetal | Aluminum | 0.1 | 9.3X10-7 | Both sides keyway | K2 | 2 | 1 | K4 | 4 | 1.8 | ||
฿ 726.57 | SGL COUPLING SOH | 1 Piece(s) | 8 Day(s) | 10 | Oldham Type | 8 | 8 | 20 | 25.5 | 1.01~3.00 | Backlash 0 / Vibration Absorption / Small | Angular Misalignment / Eccentricity / Axial Misalignment | 4001~10000 | Aluminum | - | 1.5 | 1.5 | Coupling body | 1.1~3.0 | 7000 | Polyacetal | Aluminum | 0.1 | 9.3X10-7 | One Side Key Way | K3 | 3 | 1.4 | - | - | - | ||
฿ 787.04 | SGL COUPLING SOH | 1 Piece(s) | 8 Day(s) | 10 | Oldham Type | 8 | 8 | 20 | 25.5 | 1.01~3.00 | Backlash 0 / Vibration Absorption / Small | Angular Misalignment / Eccentricity / Axial Misalignment | 4001~10000 | Aluminum | - | 1.5 | 1.5 | Coupling body | 1.1~3.0 | 7000 | Polyacetal | Aluminum | 0.1 | 9.3X10-7 | Both sides keyway | K3 | 3 | 1.4 | K2 | 2 | 1 | ||
฿ 787.04 | SGL COUPLING SOH | 1 Piece(s) | 8 Day(s) | 10 | Oldham Type | 8 | 8 | 20 | 25.5 | 1.01~3.00 | Backlash 0 / Vibration Absorption / Small | Angular Misalignment / Eccentricity / Axial Misalignment | 4001~10000 | Aluminum | - | 1.5 | 1.5 | Coupling body | 1.1~3.0 | 7000 | Polyacetal | Aluminum | 0.1 | 9.3X10-7 | Both sides keyway | K3 | 3 | 1.4 | K3 | 3 | 1.4 | ||
฿ 787.04 | SGL COUPLING SOH | 1 Piece(s) | 8 Day(s) | 10 | Oldham Type | 8 | 8 | 20 | 25.5 | 1.01~3.00 | Backlash 0 / Vibration Absorption / Small | Angular Misalignment / Eccentricity / Axial Misalignment | 4001~10000 | Aluminum | - | 1.5 | 1.5 | Coupling body | 1.1~3.0 | 7000 | Polyacetal | Aluminum | 0.1 | 9.3X10-7 | Both sides keyway | K3 | 3 | 1.4 | K4 | 4 | 1.8 | ||
฿ 726.57 | SGL COUPLING SOH | 1 Piece(s) | 8 Day(s) | 10 | Oldham Type | 8 | 8 | 20 | 25.5 | 1.01~3.00 | Backlash 0 / Vibration Absorption / Small | Angular Misalignment / Eccentricity / Axial Misalignment | 4001~10000 | Aluminum | - | 1.5 | 1.5 | Coupling body | 1.1~3.0 | 7000 | Polyacetal | Aluminum | 0.1 | 9.3X10-7 | One Side Key Way | K4 | 4 | 1.8 | - | - | - | ||
฿ 787.04 | SGL COUPLING SOH | 1 Piece(s) | 8 Day(s) | 10 | Oldham Type | 8 | 8 | 20 | 25.5 | 1.01~3.00 | Backlash 0 / Vibration Absorption / Small | Angular Misalignment / Eccentricity / Axial Misalignment | 4001~10000 | Aluminum | - | 1.5 | 1.5 | Coupling body | 1.1~3.0 | 7000 | Polyacetal | Aluminum | 0.1 | 9.3X10-7 | Both sides keyway | K4 | 4 | 1.8 | K2 | 2 | 1 | ||
฿ 787.04 | SGL COUPLING SOH | 1 Piece(s) | 8 Day(s) | 10 | Oldham Type | 8 | 8 | 20 | 25.5 | 1.01~3.00 | Backlash 0 / Vibration Absorption / Small | Angular Misalignment / Eccentricity / Axial Misalignment | 4001~10000 | Aluminum | - | 1.5 | 1.5 | Coupling body | 1.1~3.0 | 7000 | Polyacetal | Aluminum | 0.1 | 9.3X10-7 | Both sides keyway | K4 | 4 | 1.8 | K3 | 3 | 1.4 | ||
฿ 787.04 | SGL COUPLING SOH | 1 Piece(s) | 8 Day(s) | 10 | Oldham Type | 8 | 8 | 20 | 25.5 | 1.01~3.00 | Backlash 0 / Vibration Absorption / Small | Angular Misalignment / Eccentricity / Axial Misalignment | 4001~10000 | Aluminum | - | 1.5 | 1.5 | Coupling body | 1.1~3.0 | 7000 | Polyacetal | Aluminum | 0.1 | 9.3X10-7 | Both sides keyway | K4 | 4 | 1.8 | K4 | 4 | 1.8 | ||
฿ 666.10 | SGL COUPLING SOH | 1 Piece(s) | 5 Day(s) | 10 | Oldham Type | 8 | 8 | 20 | 25.5 | 1.01~3.00 | Backlash 0 / Vibration Absorption / Small | Angular Misalignment / Eccentricity / Axial Misalignment | 4001~10000 | Aluminum | - | 1.5 | 1.5 | Coupling body | 1.1~3.0 | 7000 | Polyacetal | Aluminum | 0.1 | 9.3X10-7 | No Keyway | - | - | - | - | - | - | ||
฿ 726.57 | SGL COUPLING SOH | 1 Piece(s) | 8 Day(s) | 10 | Oldham Type | 8 | 8 | 20 | 25.5 | 1.01~3.00 | Backlash 0 / Vibration Absorption / Small | Angular Misalignment / Eccentricity / Axial Misalignment | 4001~10000 | Aluminum | - | 1.5 | 1.5 | Coupling body | 1.1~3.0 | 7000 | Polyacetal | Aluminum | 0.1 | 9.3X10-7 | One Side Key Way | - | - | - | K2 | 2 | 1 | ||
฿ 726.57 | SGL COUPLING SOH | 1 Piece(s) | 8 Day(s) | 10 | Oldham Type | 8 | 8 | 20 | 25.5 | 1.01~3.00 | Backlash 0 / Vibration Absorption / Small | Angular Misalignment / Eccentricity / Axial Misalignment | 4001~10000 | Aluminum | - | 1.5 | 1.5 | Coupling body | 1.1~3.0 | 7000 | Polyacetal | Aluminum | 0.1 | 9.3X10-7 | One Side Key Way | - | - | - | K3 | 3 | 1.4 | ||
฿ 726.57 | SGL COUPLING SOH | 1 Piece(s) | 8 Day(s) | 10 | Oldham Type | 8 | 8 | 20 | 25.5 | 1.01~3.00 | Backlash 0 / Vibration Absorption / Small | Angular Misalignment / Eccentricity / Axial Misalignment | 4001~10000 | Aluminum | - | 1.5 | 1.5 | Coupling body | 1.1~3.0 | 7000 | Polyacetal | Aluminum | 0.1 | 9.3X10-7 | One Side Key Way | - | - | - | K4 | 4 | 1.8 | ||
฿ 769.87 | SGL COUPLING SOH | 1 Piece(s) | 8 Day(s) | 10 | Oldham Type | 5 | 5 | 25.5 | 32 | 1.01~3.00 | Backlash 0 / Vibration Absorption / Small | Angular Misalignment / Eccentricity / Axial Misalignment | 4001~10000 | Aluminum | - | 1.5 | 2 | Coupling body | 1.1~3.0 | 6000 | Polyacetal | Aluminum | 0.1 | 3.3X10-6 | One Side Key Way | K2 | 2 | 1 | - | - | - | ||
฿ 830.34 | SGL COUPLING SOH | 1 Piece(s) | 8 Day(s) | 10 | Oldham Type | 5 | 5 | 25.5 | 32 | 1.01~3.00 | Backlash 0 / Vibration Absorption / Small | Angular Misalignment / Eccentricity / Axial Misalignment | 4001~10000 | Aluminum | - | 1.5 | 2 | Coupling body | 1.1~3.0 | 6000 | Polyacetal | Aluminum | 0.1 | 3.3X10-6 | Both sides keyway | K2 | 2 | 1 | K2 | 2 | 1 | ||
฿ 769.87 | SGL COUPLING SOH | 1 Piece(s) | 8 Day(s) | 10 | Oldham Type | 5 | 6 | 25.5 | 32 | 1.01~3.00 | Backlash 0 / Vibration Absorption / Small | Angular Misalignment / Eccentricity / Axial Misalignment | 4001~10000 | Aluminum | - | 1.5 | 2 | Coupling body | 1.1~3.0 | 6000 | Polyacetal | Aluminum | 0.1 | 3.3X10-6 | One Side Key Way | K2 | 2 | 1 | - | - | - | ||
฿ 830.34 | SGL COUPLING SOH | 1 Piece(s) | 8 Day(s) | 10 | Oldham Type | 5 | 6 | 25.5 | 32 | 1.01~3.00 | Backlash 0 / Vibration Absorption / Small | Angular Misalignment / Eccentricity / Axial Misalignment | 4001~10000 | Aluminum | - | 1.5 | 2 | Coupling body | 1.1~3.0 | 6000 | Polyacetal | Aluminum | 0.1 | 3.3X10-6 | Both sides keyway | K2 | 2 | 1 | K2 | 2 | 1 | ||
฿ 830.34 | SGL COUPLING SOH | 1 Piece(s) | 8 Day(s) | 10 | Oldham Type | 5 | 6 | 25.5 | 32 | 1.01~3.00 | Backlash 0 / Vibration Absorption / Small | Angular Misalignment / Eccentricity / Axial Misalignment | 4001~10000 | Aluminum | - | 1.5 | 2 | Coupling body | 1.1~3.0 | 6000 | Polyacetal | Aluminum | 0.1 | 3.3X10-6 | Both sides keyway | K2 | 2 | 1 | K3 | 3 | 1.4 | ||
฿ 769.87 | SGL COUPLING SOH | 1 Piece(s) | 8 Day(s) | 10 | Oldham Type | 5 | 6.35 | 25.5 | 32 | 1.01~3.00 | Backlash 0 / Vibration Absorption / Small | Angular Misalignment / Eccentricity / Axial Misalignment | 4001~10000 | Aluminum | - | 1.5 | 2 | Coupling body | 1.1~3.0 | 6000 | Polyacetal | Aluminum | 0.1 | 3.3X10-6 | One Side Key Way | K2 | 2 | 1 | - | - | - | ||
฿ 830.34 | SGL COUPLING SOH | 1 Piece(s) | 8 Day(s) | 10 | Oldham Type | 5 | 6.35 | 25.5 | 32 | 1.01~3.00 | Backlash 0 / Vibration Absorption / Small | Angular Misalignment / Eccentricity / Axial Misalignment | 4001~10000 | Aluminum | - | 1.5 | 2 | Coupling body | 1.1~3.0 | 6000 | Polyacetal | Aluminum | 0.1 | 3.3X10-6 | Both sides keyway | K2 | 2 | 1 | K2 | 2 | 1 | ||
฿ 830.34 | SGL COUPLING SOH | 1 Piece(s) | 8 Day(s) | 10 | Oldham Type | 5 | 6.35 | 25.5 | 32 | 1.01~3.00 | Backlash 0 / Vibration Absorption / Small | Angular Misalignment / Eccentricity / Axial Misalignment | 4001~10000 | Aluminum | - | 1.5 | 2 | Coupling body | 1.1~3.0 | 6000 | Polyacetal | Aluminum | 0.1 | 3.3X10-6 | Both sides keyway | K2 | 2 | 1 | K3 | 3 | 1.4 | ||
฿ 769.87 | SGL COUPLING SOH | 1 Piece(s) | 8 Day(s) | 10 | Oldham Type | 5 | 8 | 25.5 | 32 | 1.01~3.00 | Backlash 0 / Vibration Absorption / Small | Angular Misalignment / Eccentricity / Axial Misalignment | 4001~10000 | Aluminum | - | 1.5 | 2 | Coupling body | 1.1~3.0 | 6000 | Polyacetal | Aluminum | 0.1 | 3.3X10-6 | One Side Key Way | K2 | 2 | 1 | - | - | - | ||
฿ 830.34 | SGL COUPLING SOH | 1 Piece(s) | 8 Day(s) | 10 | Oldham Type | 5 | 8 | 25.5 | 32 | 1.01~3.00 | Backlash 0 / Vibration Absorption / Small | Angular Misalignment / Eccentricity / Axial Misalignment | 4001~10000 | Aluminum | - | 1.5 | 2 | Coupling body | 1.1~3.0 | 6000 | Polyacetal | Aluminum | 0.1 | 3.3X10-6 | Both sides keyway | K2 | 2 | 1 | K2 | 2 | 1 | ||
฿ 830.34 | SGL COUPLING SOH | 1 Piece(s) | 8 Day(s) | 10 | Oldham Type | 5 | 8 | 25.5 | 32 | 1.01~3.00 | Backlash 0 / Vibration Absorption / Small | Angular Misalignment / Eccentricity / Axial Misalignment | 4001~10000 | Aluminum | - | 1.5 | 2 | Coupling body | 1.1~3.0 | 6000 | Polyacetal | Aluminum | 0.1 | 3.3X10-6 | Both sides keyway | K2 | 2 | 1 | K3 | 3 | 1.4 | ||
฿ 830.34 | SGL COUPLING SOH | 1 Piece(s) | 8 Day(s) | 10 | Oldham Type | 5 | 8 | 25.5 | 32 | 1.01~3.00 | Backlash 0 / Vibration Absorption / Small | Angular Misalignment / Eccentricity / Axial Misalignment | 4001~10000 | Aluminum | - | 1.5 | 2 | Coupling body | 1.1~3.0 | 6000 | Polyacetal | Aluminum | 0.1 | 3.3X10-6 | Both sides keyway | K2 | 2 | 1 | K4 | 4 | 1.8 | ||
฿ 769.87 | SGL COUPLING SOH | 1 Piece(s) | 8 Day(s) | 10 | Oldham Type | 5 | 9.525 | 25.5 | 32 | 1.01~3.00 | Backlash 0 / Vibration Absorption / Small | Angular Misalignment / Eccentricity / Axial Misalignment | 4001~10000 | Aluminum | - | 1.5 | 2 | Coupling body | 1.1~3.0 | 6000 | Polyacetal | Aluminum | 0.1 | 3.3X10-6 | One Side Key Way | K2 | 2 | 1 | - | - | - | ||
฿ 830.34 | SGL COUPLING SOHM | 1 Piece(s) | 8 Day(s) | 10 | Oldham Type | 5 | 9.525 | 25.5 | 32 | 1.01~3.00 | Backlash 0 / Vibration Absorption | Angular Misalignment / Eccentricity / Axial Misalignment | 4001~10000 | Aluminum | 2.5 | 2 | 2 | Coupling body | 1.1~3.0 | 6000 | - | - | ±0.1 | 3.3X10-6 | Both sides keyway | K2 | 2 | 1 | K2 | 2 | 1 | ||
฿ 830.34 | SGL COUPLING SOH | 1 Piece(s) | 8 Day(s) | 10 | Oldham Type | 5 | 9.525 | 25.5 | 32 | 1.01~3.00 | Backlash 0 / Vibration Absorption / Small | Angular Misalignment / Eccentricity / Axial Misalignment | 4001~10000 | Aluminum | - | 1.5 | 2 | Coupling body | 1.1~3.0 | 6000 | Polyacetal | Aluminum | 0.1 | 3.3X10-6 | Both sides keyway | K2 | 2 | 1 | K3 | 3 | 1.4 | ||
฿ 830.34 | SGL COUPLING SOH | 1 Piece(s) | 8 Day(s) | 10 | Oldham Type | 5 | 9.525 | 25.5 | 32 | 1.01~3.00 | Backlash 0 / Vibration Absorption / Small | Angular Misalignment / Eccentricity / Axial Misalignment | 4001~10000 | Aluminum | - | 1.5 | 2 | Coupling body | 1.1~3.0 | 6000 | Polyacetal | Aluminum | 0.1 | 3.3X10-6 | Both sides keyway | K2 | 2 | 1 | K4 | 4 | 1.8 | ||
฿ 769.87 | SGL COUPLING SOH | 1 Piece(s) | 8 Day(s) | 10 | Oldham Type | 5 | 10 | 25.5 | 32 | 1.01~3.00 | Backlash 0 / Vibration Absorption / Small | Angular Misalignment / Eccentricity / Axial Misalignment | 4001~10000 | Aluminum | - | 1.5 | 2 | Coupling body | 1.1~3.0 | 6000 | Polyacetal | Aluminum | 0.1 | 3.3X10-6 | One Side Key Way | K2 | 2 | 1 | - | - | - | ||
฿ 830.34 | SGL COUPLING SOH | 1 Piece(s) | 8 Day(s) | 10 | Oldham Type | 5 | 10 | 25.5 | 32 | 1.01~3.00 | Backlash 0 / Vibration Absorption / Small | Angular Misalignment / Eccentricity / Axial Misalignment | 4001~10000 | Aluminum | - | 1.5 | 2 | Coupling body | 1.1~3.0 | 6000 | Polyacetal | Aluminum | 0.1 | 3.3X10-6 | Both sides keyway | K2 | 2 | 1 | K3 | 3 | 1.4 | ||
฿ 830.34 | SGL COUPLING SOH | 1 Piece(s) | 8 Day(s) | 10 | Oldham Type | 5 | 10 | 25.5 | 32 | 1.01~3.00 | Backlash 0 / Vibration Absorption / Small | Angular Misalignment / Eccentricity / Axial Misalignment | 4001~10000 | Aluminum | - | 1.5 | 2 | Coupling body | 1.1~3.0 | 6000 | Polyacetal | Aluminum | 0.1 | 3.3X10-6 | Both sides keyway | K2 | 2 | 1 | K4 | 4 | 1.8 | ||
฿ 709.40 | SGL COUPLING SOH | 1 Piece(s) | 5 Day(s) | 10 | Oldham Type | 5 | 5 | 25.5 | 32 | 1.01~3.00 | Backlash 0 / Vibration Absorption / Small | Angular Misalignment / Eccentricity / Axial Misalignment | 4001~10000 | Aluminum | - | 1.5 | 2 | Coupling body | 1.1~3.0 | 6000 | Polyacetal | Aluminum | 0.1 | 3.3X10-6 | No Keyway | - | - | - | - | - | - | ||
฿ 769.87 | SGL COUPLING SOH | 1 Piece(s) | 8 Day(s) | 10 | Oldham Type | 5 | 5 | 25.5 | 32 | 1.01~3.00 | Backlash 0 / Vibration Absorption / Small | Angular Misalignment / Eccentricity / Axial Misalignment | 4001~10000 | Aluminum | - | 1.5 | 2 | Coupling body | 1.1~3.0 | 6000 | Polyacetal | Aluminum | 0.1 | 3.3X10-6 | One Side Key Way | - | - | - | K2 | 2 | 1 | ||
฿ 709.40 | SGL COUPLING SOH | 1 Piece(s) | 7 Day(s) | 10 | Oldham Type | 5 | 6 | 25.5 | 32 | 1.01~3.00 | Backlash 0 / Vibration Absorption / Small | Angular Misalignment / Eccentricity / Axial Misalignment | 4001~10000 | Aluminum | - | 1.5 | 2 | Coupling body | 1.1~3.0 | 6000 | Polyacetal | Aluminum | 0.1 | 3.3X10-6 | No Keyway | - | - | - | - | - | - | ||
฿ 769.87 | SGL COUPLING SOH | 1 Piece(s) | 8 Day(s) | 10 | Oldham Type | 5 | 6 | 25.5 | 32 | 1.01~3.00 | Backlash 0 / Vibration Absorption / Small | Angular Misalignment / Eccentricity / Axial Misalignment | 4001~10000 | Aluminum | - | 1.5 | 2 | Coupling body | 1.1~3.0 | 6000 | Polyacetal | Aluminum | 0.1 | 3.3X10-6 | One Side Key Way | - | - | - | K2 | 2 | 1 | ||
฿ 769.87 | SGL COUPLING SOH | 1 Piece(s) | 8 Day(s) | 10 | Oldham Type | 5 | 6 | 25.5 | 32 | 1.01~3.00 | Backlash 0 / Vibration Absorption / Small | Angular Misalignment / Eccentricity / Axial Misalignment | 4001~10000 | Aluminum | - | 1.5 | 2 | Coupling body | 1.1~3.0 | 6000 | Polyacetal | Aluminum | 0.1 | 3.3X10-6 | One Side Key Way | - | - | - | K3 | 3 | 1.4 | ||
฿ 709.40 | SGL COUPLING SOH | 1 Piece(s) | 7 Day(s) | 10 | Oldham Type | 5 | 6.35 | 25.5 | 32 | 1.01~3.00 | Backlash 0 / Vibration Absorption / Small | Angular Misalignment / Eccentricity / Axial Misalignment | 4001~10000 | Aluminum | - | 1.5 | 2 | Coupling body | 1.1~3.0 | 6000 | Polyacetal | Aluminum | 0.1 | 3.3X10-6 | No Keyway | - | - | - | - | - | - | ||
฿ 769.87 | SGL COUPLING SOH | 1 Piece(s) | 8 Day(s) | 10 | Oldham Type | 5 | 6.35 | 25.5 | 32 | 1.01~3.00 | Backlash 0 / Vibration Absorption / Small | Angular Misalignment / Eccentricity / Axial Misalignment | 4001~10000 | Aluminum | - | 1.5 | 2 | Coupling body | 1.1~3.0 | 6000 | Polyacetal | Aluminum | 0.1 | 3.3X10-6 | One Side Key Way | - | - | - | K2 | 2 | 1 | ||
฿ 769.87 | SGL COUPLING SOH | 1 Piece(s) | 8 Day(s) | 10 | Oldham Type | 5 | 6.35 | 25.5 | 32 | 1.01~3.00 | Backlash 0 / Vibration Absorption / Small | Angular Misalignment / Eccentricity / Axial Misalignment | 4001~10000 | Aluminum | - | 1.5 | 2 | Coupling body | 1.1~3.0 | 6000 | Polyacetal | Aluminum | 0.1 | 3.3X10-6 | One Side Key Way | - | - | - | K3 | 3 | 1.4 | ||
฿ 709.40 | SGL COUPLING SOH | 1 Piece(s) | 7 Day(s) | 10 | Oldham Type | 5 | 8 | 25.5 | 32 | 1.01~3.00 | Backlash 0 / Vibration Absorption / Small | Angular Misalignment / Eccentricity / Axial Misalignment | 4001~10000 | Aluminum | - | 1.5 | 2 | Coupling body | 1.1~3.0 | 6000 | Polyacetal | Aluminum | 0.1 | 3.3X10-6 | No Keyway | - | - | - | - | - | - | ||
฿ 769.87 | SGL COUPLING SOH | 1 Piece(s) | 8 Day(s) | 10 | Oldham Type | 5 | 8 | 25.5 | 32 | 1.01~3.00 | Backlash 0 / Vibration Absorption / Small | Angular Misalignment / Eccentricity / Axial Misalignment | 4001~10000 | Aluminum | - | 1.5 | 2 | Coupling body | 1.1~3.0 | 6000 | Polyacetal | Aluminum | 0.1 | 3.3X10-6 | One Side Key Way | - | - | - | K2 | 2 | 1 | ||
฿ 769.87 | SGL COUPLING SOH | 1 Piece(s) | 8 Day(s) | 10 | Oldham Type | 5 | 8 | 25.5 | 32 | 1.01~3.00 | Backlash 0 / Vibration Absorption / Small | Angular Misalignment / Eccentricity / Axial Misalignment | 4001~10000 | Aluminum | - | 1.5 | 2 | Coupling body | 1.1~3.0 | 6000 | Polyacetal | Aluminum | 0.1 | 3.3X10-6 | One Side Key Way | - | - | - | K3 | 3 | 1.4 | ||
฿ 769.87 | SGL COUPLING SOH | 1 Piece(s) | 8 Day(s) | 10 | Oldham Type | 5 | 8 | 25.5 | 32 | 1.01~3.00 | Backlash 0 / Vibration Absorption / Small | Angular Misalignment / Eccentricity / Axial Misalignment | 4001~10000 | Aluminum | - | 1.5 | 2 | Coupling body | 1.1~3.0 | 6000 | Polyacetal | Aluminum | 0.1 | 3.3X10-6 | One Side Key Way | - | - | - | K4 | 4 | 1.8 | ||
฿ 709.40 | SGL COUPLING SOH | 1 Piece(s) | 7 Day(s) | 10 | Oldham Type | 5 | 9.525 | 25.5 | 32 | 1.01~3.00 | Backlash 0 / Vibration Absorption / Small | Angular Misalignment / Eccentricity / Axial Misalignment | 4001~10000 | Aluminum | - | 1.5 | 2 | Coupling body | 1.1~3.0 | 6000 | Polyacetal | Aluminum | 0.1 | 3.3X10-6 | No Keyway | - | - | - | - | - | - | ||
฿ 769.87 | SGL COUPLING SOHM | 1 Piece(s) | 8 Day(s) | 10 | Oldham Type | 5 | 9.525 | 25.5 | 32 | 1.01~3.00 | Backlash 0 / Vibration Absorption | Angular Misalignment / Eccentricity / Axial Misalignment | 4001~10000 | Aluminum | 2.5 | 2 | 2 | Coupling body | 1.1~3.0 | 6000 | - | - | ±0.1 | 3.3X10-6 | One Side Key Way | - | - | - | K2 | 2 | 1 | ||
฿ 769.87 | SGL COUPLING SOH | 1 Piece(s) | 8 Day(s) | 10 | Oldham Type | 5 | 9.525 | 25.5 | 32 | 1.01~3.00 | Backlash 0 / Vibration Absorption / Small | Angular Misalignment / Eccentricity / Axial Misalignment | 4001~10000 | Aluminum | - | 1.5 | 2 | Coupling body | 1.1~3.0 | 6000 | Polyacetal | Aluminum | 0.1 | 3.3X10-6 | One Side Key Way | - | - | - | K3 | 3 | 1.4 | ||
฿ 769.87 | SGL COUPLING SOH | 1 Piece(s) | 8 Day(s) | 10 | Oldham Type | 5 | 9.525 | 25.5 | 32 | 1.01~3.00 | Backlash 0 / Vibration Absorption / Small | Angular Misalignment / Eccentricity / Axial Misalignment | 4001~10000 | Aluminum | - | 1.5 | 2 | Coupling body | 1.1~3.0 | 6000 | Polyacetal | Aluminum | 0.1 | 3.3X10-6 | One Side Key Way | - | - | - | K4 | 4 | 1.8 | ||
฿ 709.40 | SGL COUPLING SOH | 1 Piece(s) | 7 Day(s) | 10 | Oldham Type | 5 | 10 | 25.5 | 32 | 1.01~3.00 | Backlash 0 / Vibration Absorption / Small | Angular Misalignment / Eccentricity / Axial Misalignment | 4001~10000 | Aluminum | - | 1.5 | 2 | Coupling body | 1.1~3.0 | 6000 | Polyacetal | Aluminum | 0.1 | 3.3X10-6 | No Keyway | - | - | - | - | - | - | ||
฿ 769.87 | SGL COUPLING SOH | 1 Piece(s) | 8 Day(s) | 10 | Oldham Type | 5 | 10 | 25.5 | 32 | 1.01~3.00 | Backlash 0 / Vibration Absorption / Small | Angular Misalignment / Eccentricity / Axial Misalignment | 4001~10000 | Aluminum | - | 1.5 | 2 | Coupling body | 1.1~3.0 | 6000 | Polyacetal | Aluminum | 0.1 | 3.3X10-6 | One Side Key Way | - | - | - | K3 | 3 | 1.4 | ||
฿ 769.87 | SGL COUPLING SOH | 1 Piece(s) | 8 Day(s) | 10 | Oldham Type | 5 | 10 | 25.5 | 32 | 1.01~3.00 | Backlash 0 / Vibration Absorption / Small | Angular Misalignment / Eccentricity / Axial Misalignment | 4001~10000 | Aluminum | - | 1.5 | 2 | Coupling body | 1.1~3.0 | 6000 | Polyacetal | Aluminum | 0.1 | 3.3X10-6 | One Side Key Way | - | - | - | K4 | 4 | 1.8 | ||
฿ 769.87 | SGL COUPLING SOH | 1 Piece(s) | 8 Day(s) | 10 | Oldham Type | 6 | 6 | 25.5 | 32 | 1.01~3.00 | Backlash 0 / Vibration Absorption / Small | Angular Misalignment / Eccentricity / Axial Misalignment | 4001~10000 | Aluminum | - | 1.5 | 2 | Coupling body | 1.1~3.0 | 6000 | Polyacetal | Aluminum | 0.1 | 3.3X10-6 | One Side Key Way | K2 | 2 | 1 | - | - | - | ||
฿ 830.34 | SGL COUPLING SOH | 1 Piece(s) | 8 Day(s) | 10 | Oldham Type | 6 | 6 | 25.5 | 32 | 1.01~3.00 | Backlash 0 / Vibration Absorption / Small | Angular Misalignment / Eccentricity / Axial Misalignment | 4001~10000 | Aluminum | - | 1.5 | 2 | Coupling body | 1.1~3.0 | 6000 | Polyacetal | Aluminum | 0.1 | 3.3X10-6 | Both sides keyway | K2 | 2 | 1 | K2 | 2 | 1 | ||
฿ 830.34 | SGL COUPLING SOH | 1 Piece(s) | 8 Day(s) | 10 | Oldham Type | 6 | 6 | 25.5 | 32 | 1.01~3.00 | Backlash 0 / Vibration Absorption / Small | Angular Misalignment / Eccentricity / Axial Misalignment | 4001~10000 | Aluminum | - | 1.5 | 2 | Coupling body | 1.1~3.0 | 6000 | Polyacetal | Aluminum | 0.1 | 3.3X10-6 | Both sides keyway | K2 | 2 | 1 | K3 | 3 | 1.4 | ||
฿ 769.87 | SGL COUPLING SOH | 1 Piece(s) | 8 Day(s) | 10 | Oldham Type | 6 | 6.35 | 25.5 | 32 | 1.01~3.00 | Backlash 0 / Vibration Absorption / Small | Angular Misalignment / Eccentricity / Axial Misalignment | 4001~10000 | Aluminum | - | 1.5 | 2 | Coupling body | 1.1~3.0 | 6000 | Polyacetal | Aluminum | 0.1 | 3.3X10-6 | One Side Key Way | K2 | 2 | 1 | - | - | - | ||
฿ 830.34 | SGL COUPLING SOH | 1 Piece(s) | 8 Day(s) | 10 | Oldham Type | 6 | 6.35 | 25.5 | 32 | 1.01~3.00 | Backlash 0 / Vibration Absorption / Small | Angular Misalignment / Eccentricity / Axial Misalignment | 4001~10000 | Aluminum | - | 1.5 | 2 | Coupling body | 1.1~3.0 | 6000 | Polyacetal | Aluminum | 0.1 | 3.3X10-6 | Both sides keyway | K2 | 2 | 1 | K2 | 2 | 1 |
Loading...
Application | Standard / Stepping Motor | Operating Temperature Range(°C) | -20::80 |
---|
How can we improve?
How can we improve?