1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
OLDHAM Type Coupling (SOH Series) (Part Number)

SGL COUPLING SOHM

OLDHAM Type Coupling (SOH Series)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 583.38/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・Electrical insulation effect, non-magnetic
・Absorption of excellent eccentricity and declination (slip phenomenon of middle disc and rounding effect of hub)
・Easy to assemble and replace
・ Minimization of axial load during unalignment
・Free flow, low bearing load
•Related Keywords: Sungil Machinery, Standard Coupling, Coupling / Shaft Joint

Part Number
SOHM-43C-19K7X19K7
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSType Shaft Hole Dia.(Already processed) d1
(Ø)
Shaft Hole Dia.(Already processed) d2
(Ø)
Outer Diameter D
(Ø)
Full length L
(mm)
Rated torque range
(N•m)
Features Allowable Misalignment Max. Rotational Speed Range
(r/min)
Body Material Rated Torque
(N•m)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment
(mm)
Product Category Allowable Lateral Misalignment Range
(mm)
Max. Rotational Speed
(r/min)
Buffer Material Disc Material Allowable Axial Clearance (±)
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
฿ 1,722.35

SGL COUPLING SOHM 1 Piece(s) 8 Day(s) 10Oldham Type1919434710.01~20.00Backlash 0 / Vibration Absorption / SmallAngular Misalignment / Eccentricity / Axial Misalignment2001~4000Aluminum / Aluminum1523Coupling body1.1~3.04000--0.22.0X10-5Both key grooves / Both sides keywayK773K773

Loading...

  1. 1

Basic Information

Application Standard / Stepping Motor Operating Temperature Range(°C) -20::80

Please check the type/dimensions/specifications of the part SOHM-43C-19K7X19K7 in the OLDHAM Type Coupling (SOH Series) series.

Products with similar specification

Part Number
SOH-16C-3X5
SOH-16C-3X5K2
SOH-16C-3X6
SOHM-43C-19K7X19K8
SOHM-43C-19K8X19
SOHM-43C-19K8X19K6
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSType Shaft Hole Dia.(Already processed) d1
(Ø)
Shaft Hole Dia.(Already processed) d2
(Ø)
Outer Diameter D
(Ø)
Full length L
(mm)
Rated torque range
(N•m)
Features Allowable Misalignment Max. Rotational Speed Range
(r/min)
Body Material Rated Torque
(N•m)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment
(mm)
Product Category Allowable Lateral Misalignment Range
(mm)
Max. Rotational Speed
(r/min)
Buffer Material Disc Material Allowable Axial Clearance (±)
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
฿ 624.05

1 Piece(s) 7 Day(s) 10Oldham Type351623.61.01~3.00Backlash 0 / Small / Vibration AbsorptionAngular Misalignment / Eccentricity / Axial Misalignment4001~10000Aluminum-1.51Coupling body0.41~1.08000PolyacetalAluminum0.13.7X10-7No Keyway------

฿ 684.52

1 Piece(s) 8 Day(s) 10Oldham Type351623.61.01~3.00Backlash 0 / Small / Vibration AbsorptionAngular Misalignment / Eccentricity / Axial Misalignment4001~10000Aluminum-1.51Coupling body0.41~1.08000PolyacetalAluminum0.13.7X10-7One Side Key Way---K221

฿ 624.05

1 Piece(s) 7 Day(s) 10Oldham Type361623.61.01~3.00Backlash 0 / Small / Vibration AbsorptionAngular Misalignment / Eccentricity / Axial Misalignment4001~10000Aluminum-1.51Coupling body0.41~1.08000PolyacetalAluminum0.13.7X10-7No Keyway------

฿ 1,722.35

1 Piece(s) 8 Day(s) 10Oldham Type1919434710.01~20.00Backlash 0 / Small / Vibration AbsorptionAngular Misalignment / Eccentricity / Axial Misalignment2001~4000Aluminum / Aluminum1523Coupling body1.1~3.04000--0.22.0X10-5Both key grooves / Both sides keywayK773K883.3

฿ 1,631.64

1 Piece(s) 8 Day(s) 10Oldham Type1919434710.01~20.00Backlash 0 / Small / Vibration AbsorptionAngular Misalignment / Eccentricity / Axial Misalignment2001~4000Aluminum / Aluminum1523Coupling body1.1~3.04000--0.22.0X10-5One Side Key Seat / One Side Key WayK883.3---

฿ 1,722.35

1 Piece(s) 8 Day(s) 10Oldham Type1919434710.01~20.00Backlash 0 / Small / Vibration AbsorptionAngular Misalignment / Eccentricity / Axial Misalignment2001~4000Aluminum / Aluminum1523Coupling body1.1~3.04000--0.22.0X10-5Both key grooves / Both sides keywayK883.3K662.8