(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
・Electrical insulation effect, non-magnetic
・Absorption of excellent eccentricity and declination (slip phenomenon of middle disc and rounding effect of hub)
・Easy to assemble and replace
・ Minimization of axial load during unalignment
・Free flow, low bearing load
•Related Keywords: Sungil Machinery, Standard Coupling, Coupling / Shaft Joint
Part Number |
---|
SOHM-53C-15K5X25K8 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Type | Shaft Hole Dia.(Already processed) d1 (Ø) | Shaft Hole Dia.(Already processed) d2 (Ø) | Outer Diameter D (Ø) | Full length L (mm) | Rated torque range (N•m) | Features | Allowable Misalignment | Max. Rotational Speed Range (r/min) | Body Material | Rated Torque (N•m) | Allowable Angular Misalignment (deg) | Allowable Lateral Misalignment (mm) | Product Category | Allowable Lateral Misalignment Range (mm) | Max. Rotational Speed (r/min) | Buffer Material | Disc Material | Allowable Axial Clearance (±) (mm) | Moment of Inertia (kg・m2) | With or without Keyway | d1 Keyway symbol | d1keyway width b1 (mm) | d1Keyway height t1 (mm) | d2 Keyway symbol | d2 keyway width b2 (mm) | d2 keyway height t2 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,116.25 | SGL COUPLING SOHM | 1 Piece(s) | 8 Day(s) | 10 | Oldham Type | 15 | 25 | 53 | 53 | 20.01~50.00 | Backlash 0 / Vibration Absorption / Small | Angular Misalignment / Eccentricity / Axial Misalignment | 2001~4000 | Aluminum / Aluminum | 25 | 2 | 3.2 | Coupling body | 3.1~5.0 | 3400 | - | - | 0.2 | 9.6X10-5 | Both key grooves / Both sides keyway | K5 | 5 | 2.3 | K8 | 8 | 3.3 |
Loading...
Application | Standard / Stepping Motor | Operating Temperature Range(°C) | -20::80 |
---|
Please check the type/dimensions/specifications of the part SOHM-53C-15K5X25K8 in the OLDHAM Type Coupling (SOH Series) series.
Part Number |
---|
SOH-16C-3X5 |
SOH-16C-3X5K2 |
SOH-16C-3X6 |
SOHM-53C-15K5X25K9 |
SOHM-53C-15K6X15 |
SOHM-53C-15K6X15K5 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Type | Shaft Hole Dia.(Already processed) d1 (Ø) | Shaft Hole Dia.(Already processed) d2 (Ø) | Outer Diameter D (Ø) | Full length L (mm) | Rated torque range (N•m) | Features | Allowable Misalignment | Max. Rotational Speed Range (r/min) | Body Material | Rated Torque (N•m) | Allowable Angular Misalignment (deg) | Allowable Lateral Misalignment (mm) | Product Category | Allowable Lateral Misalignment Range (mm) | Max. Rotational Speed (r/min) | Buffer Material | Disc Material | Allowable Axial Clearance (±) (mm) | Moment of Inertia (kg・m2) | With or without Keyway | d1 Keyway symbol | d1keyway width b1 (mm) | d1Keyway height t1 (mm) | d2 Keyway symbol | d2 keyway width b2 (mm) | d2 keyway height t2 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 624.05 | 1 Piece(s) | 7 Day(s) | 10 | Oldham Type | 3 | 5 | 16 | 23.6 | 1.01~3.00 | Backlash 0 / Small / Vibration Absorption | Angular Misalignment / Eccentricity / Axial Misalignment | 4001~10000 | Aluminum | - | 1.5 | 1 | Coupling body | 0.41~1.0 | 8000 | Polyacetal | Aluminum | 0.1 | 3.7X10-7 | No Keyway | - | - | - | - | - | - | ||
฿ 684.52 | 1 Piece(s) | 8 Day(s) | 10 | Oldham Type | 3 | 5 | 16 | 23.6 | 1.01~3.00 | Backlash 0 / Small / Vibration Absorption | Angular Misalignment / Eccentricity / Axial Misalignment | 4001~10000 | Aluminum | - | 1.5 | 1 | Coupling body | 0.41~1.0 | 8000 | Polyacetal | Aluminum | 0.1 | 3.7X10-7 | One Side Key Way | - | - | - | K2 | 2 | 1 | ||
฿ 624.05 | 1 Piece(s) | 7 Day(s) | 10 | Oldham Type | 3 | 6 | 16 | 23.6 | 1.01~3.00 | Backlash 0 / Small / Vibration Absorption | Angular Misalignment / Eccentricity / Axial Misalignment | 4001~10000 | Aluminum | - | 1.5 | 1 | Coupling body | 0.41~1.0 | 8000 | Polyacetal | Aluminum | 0.1 | 3.7X10-7 | No Keyway | - | - | - | - | - | - | ||
฿ 2,116.25 | 1 Piece(s) | 8 Day(s) | 10 | Oldham Type | 10 | 10 | 53 | 53 | 20.01~50.00 | Backlash 0 / Vibration Absorption | Angular Misalignment / Eccentricity / Axial Misalignment | 2001~4000 | Aluminum / Aluminum | 25 | 2 | 3.2 | Coupling body | 3.1~5.0 | 3400 | Polyacetal | - | ±0.2 | 9.6X10-5 | Both key grooves / Both sides keyway | K5 | 5 | 2.3 | K9 | 9 | 3.3 | ||
฿ 2,055.78 | 1 Piece(s) | 8 Day(s) | 10 | Oldham Type | 15 | 15 | 53 | 53 | 20.01~50.00 | Backlash 0 / Small / Vibration Absorption | Angular Misalignment / Eccentricity / Axial Misalignment | 2001~4000 | Aluminum / Aluminum | 25 | 2 | 3.2 | Coupling body | 3.1~5.0 | 3400 | - | - | 0.2 | 9.6X10-5 | One Side Key Seat / One Side Key Way | K6 | 6 | 2.8 | - | - | - | ||
฿ 2,116.25 | 1 Piece(s) | 8 Day(s) | 10 | Oldham Type | 15 | 15 | 53 | 53 | 20.01~50.00 | Backlash 0 / Small / Vibration Absorption | Angular Misalignment / Eccentricity / Axial Misalignment | 2001~4000 | Aluminum / Aluminum | 25 | 2 | 3.2 | Coupling body | 3.1~5.0 | 3400 | - | - | 0.2 | 9.6X10-5 | Both key grooves / Both sides keyway | K6 | 6 | 2.8 | K5 | 5 | 2.3 |
How can we improve?
How can we improve?