1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Slit Type Coupling (SRB Series) (Part Number)

Slit Type Coupling (SRB Series)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 500.97/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・Zero backlash
・Eccentricity, declination, complete end-play absorption (spring of Radical Beam Sit)
・High rigidity aluminum alloy (AL 7075-T6)
・High torsional stiffness and allowable torque
・Low moment of inertia, stability at high rotational speed
・ Static reversal is the same
・Oil resistance, chemical resistance
•Related keywords: Sungil Machinery, Standard Coupling, Coupling / Shaft Joint

Part Number
SRB-22-8K4X8K4
SRB-22-8K4X9.525
SRB-22-8K4X9.525K2
SRB-22-8K4X9.525K3
SRB-22-8K4X9.525K4
SRB-22-8K4X10
SRB-22-8K4X10K3
SRB-22-8K4X10K4
SRB-22-8X8
SRB-22-8X8K2
SRB-22-8X8K3
SRB-22-8X8K4
SRB-22-8X9.525
SRB-22-8X9.525K2
SRB-22-8X9.525K3
SRB-22-8X9.525K4
SRB-22-8X10
SRB-22-8X10K3
SRB-22-8X10K4
SRB-22-9.525K2X9.525
SRB-22-9.525K2X9.525K2
SRB-22-9.525K2X9.525K3
SRB-22-9.525K2X9.525K4
SRB-22-9.525K2X10
SRB-22-9.525K2X10K3
SRB-22-9.525K2X10K4
SRB-22-9.525K3X9.525
SRB-22-9.525K3X9.525K2
SRB-22-9.525K3X9.525K3
SRB-22-9.525K3X9.525K4
SRB-22-9.525K3X10
SRB-22-9.525K3X10K3
SRB-22-9.525K3X10K4
SRB-22-9.525K4X9.525
SRB-22-9.525K4X9.525K2
SRB-22-9.525K4X9.525K3
SRB-22-9.525K4X9.525K4
SRB-22-9.525K4X10
SRB-22-9.525K4X10K3
SRB-22-9.525K4X10K4
SRB-22-9.525X9.525
SRB-22-9.525X9.525K2
SRB-22-9.525X9.525K3
SRB-22-9.525X9.525K4
SRB-22-9.525X10
SRB-22-9.525X10K3
SRB-22-9.525X10K4
SRB-22-10K3X10
SRB-22-10K3X10K3
SRB-22-10K3X10K4
SRB-22-10K4X10
SRB-22-10K4X10K3
SRB-22-10K4X10K4
SRB-22-10X10
SRB-22-10X10K3
SRB-22-10X10K4
SRB-22C-5K2X5
SRB-22C-5K2X5K2
SRB-22C-5K2X6
SRB-22C-5K2X6K2
SRB-22C-5K2X6K3
SRB-22C-5K2X6.35
SRB-22C-5K2X6.35K2
SRB-22C-5K2X6.35K3
SRB-22C-5K2X8
SRB-22C-5K2X8K2
SRB-22C-5K2X8K3
SRB-22C-5K2X8K4
SRB-22C-5K2X9.525
SRB-22C-5K2X9.525K2
SRB-22C-5K2X9.525K3
SRB-22C-5K2X9.525K4
SRB-22C-5K2X10
SRB-22C-5K2X10K3
SRB-22C-5K2X10K4
SRB-22C-5X5
SRB-22C-5X5K2
SRB-22C-5X6
SRB-22C-5X6K2
SRB-22C-5X6K3
SRB-22C-5X6.35
SRB-22C-5X6.35K2
SRB-22C-5X6.35K3
SRB-22C-5X8
SRB-22C-5X8K2
SRB-22C-5X8K3
SRB-22C-5X8K4
SRB-22C-5X9.525
SRB-22C-5X9.525K2
SRB-22C-5X9.525K3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSShaft Hole Dia.(Already processed) d1
(Ø)
Shaft Hole Dia.(Already processed) d2
(Ø)
Outer Diameter D
(Ø)
Full length L
(mm)
Rated torque range
(N•m)
Features Max. Rotational Speed Range
(r/min)
Body Material Rated Torque
(N•m)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment
(mm)
Allowable Lateral Misalignment Range
(mm)
Max. Rotational Speed
(r/min)
Buffer Material Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(kg・m2)
With or without Keyway d1 Keyway symbol d1keyway width b1
(mm)
d1Keyway height t1
(mm)
d2 Keyway symbol d2 keyway width b2
(mm)
d2 keyway height t2
(mm)

฿ 774.20

SGL COUPLING SRB 1 Piece(s) 11 Day(s) 108822.2251.01~3.00High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment / Small / Heat Resistant10001~78000Aluminum12.50.150.02~0.220,000-±0.41.4X10-6Both key groovesK441.8K441.8

฿ 683.49

SGL COUPLING SRB 1 Piece(s) 11 Day(s) 1089.52522.2251.01~3.00High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment / Small / Heat Resistant10001~78000Aluminum12.50.150.02~0.220,000-±0.41.4X10-6One Side Key SeatK441.8---

฿ 774.20

SGL COUPLING SRB 1 Piece(s) 11 Day(s) 105522.2250.05~1.00High torsional rigidity / High Torque / Backlash 010001~78000Aluminum12.50.150.02~0.220,000Polyacetal±0.41.4X10-6Both key groovesK441.8K221

฿ 774.20

SGL COUPLING SRB 1 Piece(s) 11 Day(s) 1089.52522.2251.01~3.00High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment / Small / Heat Resistant10001~78000Aluminum12.50.150.02~0.220,000-±0.41.4X10-6Both key groovesK441.8K331.4

฿ 774.20

SGL COUPLING SRB 1 Piece(s) 11 Day(s) 1089.52522.2251.01~3.00High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment / Small / Heat Resistant10001~78000Aluminum12.50.150.02~0.220,000-±0.41.4X10-6Both key groovesK441.8K441.8

฿ 683.49

SGL COUPLING SRB 1 Piece(s) 11 Day(s) 1081022.2251.01~3.00High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment / Small / Heat Resistant10001~78000Aluminum12.50.150.02~0.220,000-±0.41.4X10-6One Side Key SeatK441.8---

฿ 774.20

SGL COUPLING SRB 1 Piece(s) 11 Day(s) 1081022.2251.01~3.00High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment / Small / Heat Resistant10001~78000Aluminum12.50.150.02~0.220,000-±0.41.4X10-6Both key groovesK441.8K331.4

฿ 774.20

SGL COUPLING SRB 1 Piece(s) 11 Day(s) 1081022.2251.01~3.00High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment / Small / Heat Resistant10001~78000Aluminum12.50.150.02~0.220,000-±0.41.4X10-6Both key groovesK441.8K441.8

฿ 592.79

SGL COUPLING SRB 1 Piece(s) 10 Day(s) 108822.2251.01~3.00High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment / Small / Heat Resistant10001~78000Aluminum12.50.150.02~0.220,000-±0.41.4X10-6Key Seat Exist------

฿ 683.49

SGL COUPLING SRB 1 Piece(s) 11 Day(s) 108822.2251.01~3.00High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment / Small / Heat Resistant10001~78000Aluminum12.50.150.02~0.220,000-±0.41.4X10-6One Side Key Seat---K221

฿ 683.49

SGL COUPLING SRB 1 Piece(s) 11 Day(s) 108822.2251.01~3.00High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment / Small / Heat Resistant10001~78000Aluminum12.50.150.02~0.220,000-±0.41.4X10-6One Side Key Seat---K331.4

฿ 683.49

SGL COUPLING SRB 1 Piece(s) 11 Day(s) 108822.2251.01~3.00High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment / Small / Heat Resistant10001~78000Aluminum12.50.150.02~0.220,000-±0.41.4X10-6One Side Key Seat---K441.8

฿ 592.79

SGL COUPLING SRB 1 Piece(s) 10 Day(s) 1089.52522.2251.01~3.00High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment / Small / Heat Resistant10001~78000Aluminum12.50.150.02~0.220,000-±0.41.4X10-6Key Seat Exist------

฿ 683.49

SGL COUPLING SRB 1 Piece(s) 11 Day(s) 105522.2250.05~1.00High torsional rigidity / High Torque / Backlash 010001~78000Aluminum12.50.150.02~0.220,000Polyacetal±0.41.4X10-6One Side Key Seat---K221

฿ 683.49

SGL COUPLING SRB 1 Piece(s) 11 Day(s) 1089.52522.2251.01~3.00High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment / Small / Heat Resistant10001~78000Aluminum12.50.150.02~0.220,000-±0.41.4X10-6One Side Key Seat---K331.4

฿ 683.49

SGL COUPLING SRB 1 Piece(s) 11 Day(s) 1089.52522.2251.01~3.00High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment / Small / Heat Resistant10001~78000Aluminum12.50.150.02~0.220,000-±0.41.4X10-6One Side Key Seat---K441.8

฿ 592.79

SGL COUPLING SRB 1 Piece(s) 10 Day(s) 1081022.2251.01~3.00High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment / Small / Heat Resistant10001~78000Aluminum12.50.150.02~0.220,000-±0.41.4X10-6Key Seat Exist------

฿ 683.49

SGL COUPLING SRB 1 Piece(s) 11 Day(s) 1081022.2251.01~3.00High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment / Small / Heat Resistant10001~78000Aluminum12.50.150.02~0.220,000-±0.41.4X10-6One Side Key Seat---K331.4

฿ 683.49

SGL COUPLING SRB 1 Piece(s) 11 Day(s) 1081022.2251.01~3.00High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment / Small / Heat Resistant10001~78000Aluminum12.50.150.02~0.220,000-±0.41.4X10-6One Side Key Seat---K441.8

฿ 683.49

SGL COUPLING SRB 1 Piece(s) 11 Day(s) 105522.2250.05~1.00High torsional rigidity / High Torque / Backlash 010001~78000Aluminum12.50.150.02~0.220,000Polyacetal±0.41.4X10-6One Side Key SeatK221---

฿ 774.20

SGL COUPLING SRB 1 Piece(s) 11 Day(s) 105522.2250.05~1.00High torsional rigidity / High Torque / Backlash 010001~78000Aluminum12.50.150.02~0.220,000Polyacetal±0.41.4X10-6Both key groovesK221K221

฿ 774.20

SGL COUPLING SRB 1 Piece(s) 11 Day(s) 105522.2250.05~1.00High torsional rigidity / High Torque / Backlash 010001~78000Aluminum12.50.150.02~0.220,000Polyacetal±0.41.4X10-6Both key groovesK221K331.4

฿ 774.20

SGL COUPLING SRB 1 Piece(s) 11 Day(s) 105522.2250.05~1.00High torsional rigidity / High Torque / Backlash 010001~78000Aluminum12.50.150.02~0.220,000Polyacetal±0.41.4X10-6Both key groovesK221K441.8

฿ 683.49

SGL COUPLING SRB 1 Piece(s) 11 Day(s) 105522.2250.05~1.00High torsional rigidity / High Torque / Backlash 010001~78000Aluminum12.50.150.02~0.220,000Polyacetal±0.41.4X10-6One Side Key SeatK221---

฿ 774.20

SGL COUPLING SRB 1 Piece(s) 11 Day(s) 105522.2250.05~1.00High torsional rigidity / High Torque / Backlash 010001~78000Aluminum12.50.150.02~0.220,000Polyacetal±0.41.4X10-6Both key groovesK221K331.4

฿ 774.20

SGL COUPLING SRB 1 Piece(s) 11 Day(s) 105522.2250.05~1.00High torsional rigidity / High Torque / Backlash 010001~78000Aluminum12.50.150.02~0.220,000Polyacetal±0.41.4X10-6Both key groovesK221K441.8

฿ 683.49

SGL COUPLING SRB 1 Piece(s) 11 Day(s) 109.5259.52522.2251.01~3.00High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment / Small / Heat Resistant10001~78000Aluminum12.50.150.02~0.220,000-±0.41.4X10-6One Side Key SeatK331.4---

฿ 774.20

SGL COUPLING SRB 1 Piece(s) 11 Day(s) 105522.2250.05~1.00High torsional rigidity / High Torque / Backlash 010001~78000Aluminum12.50.150.02~0.220,000Polyacetal±0.41.4X10-6Both key groovesK331.4K221

฿ 774.20

SGL COUPLING SRB 1 Piece(s) 11 Day(s) 109.5259.52522.2251.01~3.00High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment / Small / Heat Resistant10001~78000Aluminum12.50.150.02~0.220,000-±0.41.4X10-6Both key groovesK331.4K331.4

฿ 774.20

SGL COUPLING SRB 1 Piece(s) 11 Day(s) 109.5259.52522.2251.01~3.00High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment / Small / Heat Resistant10001~78000Aluminum12.50.150.02~0.220,000-±0.41.4X10-6Both key groovesK331.4K441.8

฿ 683.49

SGL COUPLING SRB 1 Piece(s) 11 Day(s) 109.5251022.2251.01~3.00High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment / Small / Heat Resistant10001~78000Aluminum12.50.150.02~0.220,000-±0.41.4X10-6One Side Key SeatK331.4---

฿ 774.20

SGL COUPLING SRB 1 Piece(s) 11 Day(s) 109.5251022.2251.01~3.00High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment / Small / Heat Resistant10001~78000Aluminum12.50.150.02~0.220,000-±0.41.4X10-6Both key groovesK331.4K331.4

฿ 774.20

SGL COUPLING SRB 1 Piece(s) 11 Day(s) 109.5251022.2251.01~3.00High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment / Small / Heat Resistant10001~78000Aluminum12.50.150.02~0.220,000-±0.41.4X10-6Both key groovesK331.4K441.8

฿ 683.49

SGL COUPLING SRB 1 Piece(s) 11 Day(s) 109.5259.52522.2251.01~3.00High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment / Small / Heat Resistant10001~78000Aluminum12.50.150.02~0.220,000-±0.41.4X10-6One Side Key SeatK441.8---

฿ 774.20

SGL COUPLING SRB 1 Piece(s) 11 Day(s) 105522.2250.05~1.00High torsional rigidity / High Torque / Backlash 010001~78000Aluminum12.50.150.02~0.220,000Polyacetal±0.41.4X10-6Both key groovesK441.8K221

฿ 774.20

SGL COUPLING SRB 1 Piece(s) 11 Day(s) 109.5259.52522.2251.01~3.00High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment / Small / Heat Resistant10001~78000Aluminum12.50.150.02~0.220,000-±0.41.4X10-6Both key groovesK441.8K331.4

฿ 774.20

SGL COUPLING SRB 1 Piece(s) 11 Day(s) 109.5259.52522.2251.01~3.00High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment / Small / Heat Resistant10001~78000Aluminum12.50.150.02~0.220,000-±0.41.4X10-6Both key groovesK441.8K441.8

฿ 683.49

SGL COUPLING SRB 1 Piece(s) 11 Day(s) 109.5251022.2251.01~3.00High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment / Small / Heat Resistant10001~78000Aluminum12.50.150.02~0.220,000-±0.41.4X10-6One Side Key SeatK441.8---

฿ 774.20

SGL COUPLING SRB 1 Piece(s) 11 Day(s) 109.5251022.2251.01~3.00High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment / Small / Heat Resistant10001~78000Aluminum12.50.150.02~0.220,000-±0.41.4X10-6Both key groovesK441.8K331.4

฿ 774.20

SGL COUPLING SRB 1 Piece(s) 11 Day(s) 109.5251022.2251.01~3.00High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment / Small / Heat Resistant10001~78000Aluminum12.50.150.02~0.220,000-±0.41.4X10-6Both key groovesK441.8K441.8

฿ 592.79

SGL COUPLING SRB 1 Piece(s) 10 Day(s) 109.5259.52522.2251.01~3.00High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment / Small / Heat Resistant10001~78000Aluminum12.50.150.02~0.220,000-±0.41.4X10-6Key Seat Exist------

฿ 683.49

SGL COUPLING SRB 1 Piece(s) 11 Day(s) 105522.2250.05~1.00High torsional rigidity / High Torque / Backlash 010001~78000Aluminum12.50.150.02~0.220,000Polyacetal±0.41.4X10-6One Side Key Seat---K221

฿ 683.49

SGL COUPLING SRB 1 Piece(s) 11 Day(s) 109.5259.52522.2251.01~3.00High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment / Small / Heat Resistant10001~78000Aluminum12.50.150.02~0.220,000-±0.41.4X10-6One Side Key Seat---K331.4

฿ 683.49

SGL COUPLING SRB 1 Piece(s) 11 Day(s) 109.5259.52522.2251.01~3.00High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment / Small / Heat Resistant10001~78000Aluminum12.50.150.02~0.220,000-±0.41.4X10-6One Side Key Seat---K441.8

฿ 592.79

SGL COUPLING SRB 1 Piece(s) 10 Day(s) 109.5251022.2251.01~3.00High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment / Small / Heat Resistant10001~78000Aluminum12.50.150.02~0.220,000-±0.41.4X10-6Key Seat Exist------

฿ 683.49

SGL COUPLING SRB 1 Piece(s) 11 Day(s) 109.5251022.2251.01~3.00High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment / Small / Heat Resistant10001~78000Aluminum12.50.150.02~0.220,000-±0.41.4X10-6One Side Key Seat---K331.4

฿ 683.49

SGL COUPLING SRB 1 Piece(s) 11 Day(s) 109.5251022.2251.01~3.00High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment / Small / Heat Resistant10001~78000Aluminum12.50.150.02~0.220,000-±0.41.4X10-6One Side Key Seat---K441.8

฿ 683.49

SGL COUPLING SRB 1 Piece(s) 11 Day(s) 10101022.2251.01~3.00High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment / Small / Heat Resistant10001~78000Aluminum12.50.150.02~0.220,000-±0.41.4X10-6One Side Key SeatK331.4---

฿ 774.20

SGL COUPLING SRB 1 Piece(s) 11 Day(s) 10101022.2251.01~3.00High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment / Small / Heat Resistant10001~78000Aluminum12.50.150.02~0.220,000-±0.41.4X10-6Both key groovesK331.4K331.4

฿ 774.20

SGL COUPLING SRB 1 Piece(s) 11 Day(s) 10101022.2251.01~3.00High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment / Small / Heat Resistant10001~78000Aluminum12.50.150.02~0.220,000-±0.41.4X10-6Both key groovesK331.4K441.8

฿ 683.49

SGL COUPLING SRB 1 Piece(s) 11 Day(s) 10101022.2251.01~3.00High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment / Small / Heat Resistant10001~78000Aluminum12.50.150.02~0.220,000-±0.41.4X10-6One Side Key SeatK441.8---

฿ 774.20

SGL COUPLING SRB 1 Piece(s) 11 Day(s) 10101022.2251.01~3.00High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment / Small / Heat Resistant10001~78000Aluminum12.50.150.02~0.220,000-±0.41.4X10-6Both key groovesK441.8K331.4

฿ 774.20

SGL COUPLING SRB 1 Piece(s) 11 Day(s) 10101022.2251.01~3.00High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment / Small / Heat Resistant10001~78000Aluminum12.50.150.02~0.220,000-±0.41.4X10-6Both key groovesK441.8K441.8

฿ 592.79

SGL COUPLING SRB 1 Piece(s) 10 Day(s) 10101022.2251.01~3.00High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment / Small / Heat Resistant10001~78000Aluminum12.50.150.02~0.220,000-±0.41.4X10-6Key Seat Exist------

฿ 683.49

SGL COUPLING SRB 1 Piece(s) 11 Day(s) 10101022.2251.01~3.00High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment / Small / Heat Resistant10001~78000Aluminum12.50.150.02~0.220,000-±0.41.4X10-6One Side Key Seat---K331.4

฿ 683.49

SGL COUPLING SRB 1 Piece(s) 11 Day(s) 10101022.2251.01~3.00High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment / Small / Heat Resistant10001~78000Aluminum12.50.150.02~0.220,000-±0.41.4X10-6One Side Key Seat---K441.8

฿ 773.59

SGL COUPLING SRB 1 Piece(s) 11 Day(s) 105522.226.50.05~1.00High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment / Small / Heat Resistant4001~10000Aluminum12.50.150.02~0.218000-±0.41.4X10-6One Side Key SeatK221---

฿ 864.30

SGL COUPLING SRB 1 Piece(s) 11 Day(s) 105522.226.50.05~1.00High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment / Small / Heat Resistant4001~10000Aluminum12.50.150.02~0.218000-±0.41.4X10-6Both key groovesK221K221

฿ 773.59

SGL COUPLING SRB 1 Piece(s) 11 Day(s) 105622.226.50.05~1.00High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment / Small / Heat Resistant4001~10000Aluminum12.50.150.02~0.218000-±0.41.4X10-6One Side Key SeatK221---

฿ 864.30

SGL COUPLING SRB 1 Piece(s) 11 Day(s) 105622.226.50.05~1.00High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment / Small / Heat Resistant4001~10000Aluminum12.50.150.02~0.218000-±0.41.4X10-6Both key groovesK221K221

฿ 864.30

SGL COUPLING SRB 1 Piece(s) 11 Day(s) 105622.226.50.05~1.00High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment / Small / Heat Resistant4001~10000Aluminum12.50.150.02~0.218000-±0.41.4X10-6Both key groovesK221K331.4

฿ 773.59

SGL COUPLING SRB 1 Piece(s) 11 Day(s) 1056.3522.226.50.05~1.00High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment / Small / Heat Resistant4001~10000Aluminum12.50.150.02~0.218000-±0.41.4X10-6One Side Key SeatK221---

฿ 864.30

SGL COUPLING SRB 1 Piece(s) 11 Day(s) 1056.3522.226.50.05~1.00High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment / Small / Heat Resistant4001~10000Aluminum12.50.150.02~0.218000-±0.41.4X10-6Both key groovesK221K221

฿ 864.30

SGL COUPLING SRB 1 Piece(s) 11 Day(s) 1056.3522.226.50.05~1.00High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment / Small / Heat Resistant4001~10000Aluminum12.50.150.02~0.218000-±0.41.4X10-6Both key groovesK221K331.4

฿ 773.59

SGL COUPLING SRB 1 Piece(s) 11 Day(s) 105822.226.50.05~1.00High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment / Small / Heat Resistant4001~10000Aluminum12.50.150.02~0.218000-±0.41.4X10-6One Side Key SeatK221---

฿ 864.30

SGL COUPLING SRB 1 Piece(s) 11 Day(s) 105822.226.50.05~1.00High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment / Small / Heat Resistant4001~10000Aluminum12.50.150.02~0.218000-±0.41.4X10-6Both key groovesK221K221

฿ 864.30

SGL COUPLING SRB 1 Piece(s) 11 Day(s) 105822.226.50.05~1.00High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment / Small / Heat Resistant4001~10000Aluminum12.50.150.02~0.218000-±0.41.4X10-6Both key groovesK221K331.4

฿ 864.30

SGL COUPLING SRB 1 Piece(s) 11 Day(s) 105822.226.50.05~1.00High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment / Small / Heat Resistant4001~10000Aluminum12.50.150.02~0.218000-±0.41.4X10-6Both key groovesK221K441.8

฿ 773.59

SGL COUPLING SRB 1 Piece(s) 11 Day(s) 1059.52522.226.50.05~1.00High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment / Small / Heat Resistant4001~10000Aluminum12.50.150.02~0.218000-±0.41.4X10-6One Side Key SeatK221---

฿ 864.30

SGL COUPLING SRB 1 Piece(s) 11 Day(s) 105522.226.50.05~1.00High torsional rigidity / High Torque / Backlash 04001~10000Aluminum12.50.150.02~0.218000Polyacetal±0.41.4X10-6Both key groovesK221K221

฿ 864.30

SGL COUPLING SRB 1 Piece(s) 11 Day(s) 1059.52522.226.50.05~1.00High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment / Small / Heat Resistant4001~10000Aluminum12.50.150.02~0.218000-±0.41.4X10-6Both key groovesK221K331.4

฿ 864.30

SGL COUPLING SRB 1 Piece(s) 11 Day(s) 1059.52522.226.50.05~1.00High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment / Small / Heat Resistant4001~10000Aluminum12.50.150.02~0.218000-±0.41.4X10-6Both key groovesK221K441.8

฿ 773.59

SGL COUPLING SRB 1 Piece(s) 11 Day(s) 1051022.226.50.05~1.00High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment / Small / Heat Resistant4001~10000Aluminum12.50.150.02~0.218000-±0.41.4X10-6One Side Key SeatK221---

฿ 864.30

SGL COUPLING SRB 1 Piece(s) 11 Day(s) 1051022.226.50.05~1.00High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment / Small / Heat Resistant4001~10000Aluminum12.50.150.02~0.218000-±0.41.4X10-6Both key groovesK221K331.4

฿ 864.30

SGL COUPLING SRB 1 Piece(s) 11 Day(s) 1051022.226.50.05~1.00High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment / Small / Heat Resistant4001~10000Aluminum12.50.150.02~0.218000-±0.41.4X10-6Both key groovesK221K441.8

฿ 682.89

SGL COUPLING SRB 1 Piece(s) 10 Day(s) 105522.226.50.05~1.00High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment / Small / Heat Resistant4001~10000Aluminum12.50.150.02~0.218000-±0.41.4X10-6Key Seat Exist------

฿ 773.59

SGL COUPLING SRB 1 Piece(s) 11 Day(s) 105522.226.50.05~1.00High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment / Small / Heat Resistant4001~10000Aluminum12.50.150.02~0.218000-±0.41.4X10-6One Side Key Seat---K221

฿ 682.89

SGL COUPLING SRB 1 Piece(s) 10 Day(s) 105622.226.50.05~1.00High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment / Small / Heat Resistant4001~10000Aluminum12.50.150.02~0.218000-±0.41.4X10-6Key Seat Exist------

฿ 773.59

SGL COUPLING SRB 1 Piece(s) 11 Day(s) 105622.226.50.05~1.00High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment / Small / Heat Resistant4001~10000Aluminum12.50.150.02~0.218000-±0.41.4X10-6One Side Key Seat---K221

฿ 773.59

SGL COUPLING SRB 1 Piece(s) 11 Day(s) 105622.226.50.05~1.00High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment / Small / Heat Resistant4001~10000Aluminum12.50.150.02~0.218000-±0.41.4X10-6One Side Key Seat---K331.4

฿ 682.89

SGL COUPLING SRB 1 Piece(s) 10 Day(s) 1056.3522.226.50.05~1.00High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment / Small / Heat Resistant4001~10000Aluminum12.50.150.02~0.218000-±0.41.4X10-6Key Seat Exist------

฿ 773.59

SGL COUPLING SRB 1 Piece(s) 11 Day(s) 1056.3522.226.50.05~1.00High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment / Small / Heat Resistant4001~10000Aluminum12.50.150.02~0.218000-±0.41.4X10-6One Side Key Seat---K221

฿ 773.59

SGL COUPLING SRB 1 Piece(s) 11 Day(s) 1056.3522.226.50.05~1.00High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment / Small / Heat Resistant4001~10000Aluminum12.50.150.02~0.218000-±0.41.4X10-6One Side Key Seat---K331.4

฿ 682.89

SGL COUPLING SRB 1 Piece(s) 10 Day(s) 105822.226.50.05~1.00High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment / Small / Heat Resistant4001~10000Aluminum12.50.150.02~0.218000-±0.41.4X10-6Key Seat Exist------

฿ 773.59

SGL COUPLING SRB 1 Piece(s) 11 Day(s) 105822.226.50.05~1.00High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment / Small / Heat Resistant4001~10000Aluminum12.50.150.02~0.218000-±0.41.4X10-6One Side Key Seat---K221

฿ 773.59

SGL COUPLING SRB 1 Piece(s) 11 Day(s) 105822.226.50.05~1.00High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment / Small / Heat Resistant4001~10000Aluminum12.50.150.02~0.218000-±0.41.4X10-6One Side Key Seat---K331.4

฿ 773.59

SGL COUPLING SRB 1 Piece(s) 11 Day(s) 105822.226.50.05~1.00High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment / Small / Heat Resistant4001~10000Aluminum12.50.150.02~0.218000-±0.41.4X10-6One Side Key Seat---K441.8

฿ 682.89

SGL COUPLING SRB 1 Piece(s) 10 Day(s) 1059.52522.226.50.05~1.00High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment / Small / Heat Resistant4001~10000Aluminum12.50.150.02~0.218000-±0.41.4X10-6Key Seat Exist------

฿ 773.59

SGL COUPLING SRB 1 Piece(s) 11 Day(s) 105522.226.50.05~1.00High torsional rigidity / High Torque / Backlash 04001~10000Aluminum12.50.150.02~0.218000Polyacetal±0.41.4X10-6One Side Key Seat---K221

฿ 773.59

SGL COUPLING SRB 1 Piece(s) 11 Day(s) 1059.52522.226.50.05~1.00High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment / Small / Heat Resistant4001~10000Aluminum12.50.150.02~0.218000-±0.41.4X10-6One Side Key Seat---K331.4

Loading...

Basic Information

Type Slit type Application Stepping Motor Operating Temperature Range(°C) -50::200