(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
・Zero backlash
・Eccentricity, declination, complete end-play absorption (spring of Radical Beam Sit)
・High rigidity aluminum alloy (AL 7075-T6)
・High torsional stiffness and allowable torque
・Low moment of inertia, stability at high rotational speed
・ Static reversal is the same
・Oil resistance, chemical resistance
•Related keywords: Sungil Machinery, Standard Coupling, Coupling / Shaft Joint
Part Number |
---|
SRBS-32-6K3X6K3 |
SRBS-32-6K3X8K3 |
SRBS-32-6K3X10K3 |
SRBS-32-6.35K3X8K3 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shaft Hole Dia.(Already processed) d1 (Ø) | Shaft Hole Dia.(Already processed) d2 (Ø) | Outer Diameter D (Ø) | Full length L (mm) | Rated torque range (N•m) | Features | Max. Rotational Speed Range (r/min) | Body Material | Rated Torque (N•m) | Allowable Angular Misalignment (deg) | Allowable Lateral Misalignment (mm) | Allowable Lateral Misalignment Range (mm) | Max. Rotational Speed (r/min) | Buffer Material | Allowable Axial Clearance (±) (mm) | Moment of Inertia (kg・m2) | With or without Keyway | d1 Keyway symbol | d1keyway width b1 (mm) | d1Keyway height t1 (mm) | d2 Keyway symbol | d2 keyway width b2 (mm) | d2 keyway height t2 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,195.33 | SGL COUPLING SRBS | 1 Piece(s) | 11 Day(s) | 10 | 8 | 8 | 31.8 | 39 | 3.01~5.00 | High torsional rigidity / High Torque / Backlash 0 | 10001~78000 | Aluminum | 3.8 | 2.5 | 0.2 | 0.02~0.2 | 14000 | Polyacetal | ±0.4 | 2.7X10-5 | Both key grooves | K3 | 3 | 1.4 | K3 | 3 | 1.4 | ||
฿ 2,195.33 | SGL COUPLING SRBS | 1 Piece(s) | 11 Day(s) | 10 | 8 | 8 | 31.8 | 39 | 3.01~5.00 | High torsional rigidity / High Torque / Backlash 0 | 10001~78000 | Aluminum | 3.8 | 2.5 | 0.2 | 0.02~0.2 | 14000 | Polyacetal | ±0.4 | 2.7X10-5 | Both key grooves | K3 | 3 | 1.4 | K3 | 3 | 1.4 | ||
฿ 2,195.33 | SGL COUPLING SRBS | 1 Piece(s) | 11 Day(s) | 10 | 8 | 8 | 31.8 | 39 | 3.01~5.00 | High torsional rigidity / High Torque / Backlash 0 | 10001~78000 | Aluminum | 3.8 | 2.5 | 0.2 | 0.02~0.2 | 14000 | Polyacetal | ±0.4 | 2.7X10-5 | Both key grooves | K3 | 3 | 1.4 | K3 | 3 | 1.4 | ||
฿ 2,195.33 | SGL COUPLING SRBS | 1 Piece(s) | 11 Day(s) | 10 | 8 | 8 | 31.8 | 39 | 3.01~5.00 | High torsional rigidity / High Torque / Backlash 0 | 10001~78000 | Aluminum | 3.8 | 2.5 | 0.2 | 0.02~0.2 | 14000 | Polyacetal | ±0.4 | 2.7X10-5 | Both key grooves | K3 | 3 | 1.4 | K3 | 3 | 1.4 |
Loading...
Type | Slit type | Application | Stepping Motor | Operating Temperature Range(°C) | -50::200 |
---|
How can we improve?
How can we improve?