(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
・Zero backlash
・Eccentricity, declination, complete end-play absorption (spring of Radical Beam Sit)
・High rigidity aluminum alloy (AL 7075-T6)
・High torsional stiffness and allowable torque
・Low moment of inertia, stability at high rotational speed
・ Static reversal is the same
・Oil resistance, chemical resistance
•Related keywords: Sungil Machinery, Standard Coupling, Coupling / Shaft Joint
Part Number |
---|
SRB-26C-5X9.525K2 |
SRB-26C-6X9.525K2 |
SRB-26C-6.35X9.525K2 |
SRB-26C-8X9.525K2 |
SRB-26C-9.525X9.525K2 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shaft Hole Dia.(Already processed) d1 (Ø) | Shaft Hole Dia.(Already processed) d2 (Ø) | Outer Diameter D (Ø) | Full length L (mm) | Rated torque range (N•m) | Features | Max. Rotational Speed Range (r/min) | Body Material | Rated Torque (N•m) | Allowable Angular Misalignment (deg) | Allowable Lateral Misalignment (mm) | Allowable Lateral Misalignment Range (mm) | Max. Rotational Speed (r/min) | Buffer Material | Allowable Axial Clearance (±) (mm) | Moment of Inertia (kg・m2) | With or without Keyway | d1 Keyway symbol | d1keyway width b1 (mm) | d1Keyway height t1 (mm) | d2 Keyway symbol | d2 keyway width b2 (mm) | d2 keyway height t2 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 824.74 | SGL COUPLING SRB | 1 Piece(s) | 11 Day(s) | 10 | 5 | 5 | 26.2 | 31.5 | 1.01~3.00 | High torsional rigidity / High Torque / Backlash 0 | 4001~10000 | Aluminum | 2 | 2.5 | 0.2 | 0.02~0.2 | 17000 | Polyacetal | ±0.4 | 3.16X10-6 | One Side Key Seat | - | - | - | K2 | 2 | 1 | ||
฿ 824.74 | SGL COUPLING SRB | 1 Piece(s) | 11 Day(s) | 10 | 5 | 5 | 26.2 | 31.5 | 1.01~3.00 | High torsional rigidity / High Torque / Backlash 0 | 4001~10000 | Aluminum | 2 | 2.5 | 0.2 | 0.02~0.2 | 17000 | Polyacetal | ±0.4 | 3.16X10-6 | One Side Key Seat | - | - | - | K2 | 2 | 1 | ||
฿ 824.74 | SGL COUPLING SRB | 1 Piece(s) | 11 Day(s) | 10 | 5 | 5 | 26.2 | 31.5 | 1.01~3.00 | High torsional rigidity / High Torque / Backlash 0 | 4001~10000 | Aluminum | 2 | 2.5 | 0.2 | 0.02~0.2 | 17000 | Polyacetal | ±0.4 | 3.16X10-6 | One Side Key Seat | - | - | - | K2 | 2 | 1 | ||
฿ 824.74 | SGL COUPLING SRB | 1 Piece(s) | 11 Day(s) | 10 | 5 | 5 | 26.2 | 31.5 | 1.01~3.00 | High torsional rigidity / High Torque / Backlash 0 | 4001~10000 | Aluminum | 2 | 2.5 | 0.2 | 0.02~0.2 | 17000 | Polyacetal | ±0.4 | 3.16X10-6 | One Side Key Seat | - | - | - | K2 | 2 | 1 | ||
฿ 824.74 | SGL COUPLING SRB | 1 Piece(s) | 11 Day(s) | 10 | 5 | 5 | 26.2 | 31.5 | 1.01~3.00 | High torsional rigidity / High Torque / Backlash 0 | 4001~10000 | Aluminum | 2 | 2.5 | 0.2 | 0.02~0.2 | 17000 | Polyacetal | ±0.4 | 3.16X10-6 | One Side Key Seat | - | - | - | K2 | 2 | 1 |
Loading...
Type | Slit type | Application | Stepping Motor | Operating Temperature Range(°C) | -50::200 |
---|
How can we improve?
How can we improve?