(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
・Zero backlash
・Eccentricity, declination, complete end-play absorption (spring of Radical Beam Sit)
・High rigidity aluminum alloy (AL 7075-T6)
・High torsional stiffness and allowable torque
・Low moment of inertia, stability at high rotational speed
・ Static reversal is the same
・Oil resistance, chemical resistance
•Related keywords: Sungil Machinery, Standard Coupling, Coupling / Shaft Joint
Part Number |
---|
SRBA-60C-15K5X24K9 |
SRBA-60C-15K5X25K9 |
SRBA-60C-16K5X24K9 |
SRBA-60C-16K5X25K9 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shaft Hole Dia.(Already processed) d1 (Ø) | Shaft Hole Dia.(Already processed) d2 (Ø) | Outer Diameter D (Ø) | Full length L (mm) | Rated torque range (N•m) | Features | Max. Rotational Speed Range (r/min) | Body Material | Rated Torque (N•m) | Allowable Angular Misalignment (deg) | Allowable Lateral Misalignment (mm) | Allowable Lateral Misalignment Range (mm) | Max. Rotational Speed (r/min) | Buffer Material | Allowable Axial Clearance (±) (mm) | Moment of Inertia (kg・m2) | With or without Keyway | d1 Keyway symbol | d1keyway width b1 (mm) | d1Keyway height t1 (mm) | d2 Keyway symbol | d2 keyway width b2 (mm) | d2 keyway height t2 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,433.01 | SGL COUPLING SRBA | 1 Piece(s) | 11 Day(s) | 10 | 15 | 15 | 60 | 76.2 | 20.01~50.00 | High torsional rigidity / High Torque / Backlash 0 | 2001~4000 | Aluminum | 30 | 2.5 | 0.25 | 0.21~0.40 | 7000 | Polyacetal | ±0.5 | 2.17X10-4 | Both key grooves | K5 | 5 | 2.3 | K9 | 9 | 3.3 | ||
฿ 3,433.01 | SGL COUPLING SRBA | 1 Piece(s) | 11 Day(s) | 10 | 15 | 15 | 60 | 76.2 | 20.01~50.00 | High torsional rigidity / High Torque / Backlash 0 | 2001~4000 | Aluminum | 30 | 2.5 | 0.25 | 0.21~0.40 | 7000 | Polyacetal | ±0.5 | 2.17X10-4 | Both key grooves | K5 | 5 | 2.3 | K9 | 9 | 3.3 | ||
฿ 3,433.01 | SGL COUPLING SRBA | 1 Piece(s) | 11 Day(s) | 10 | 15 | 15 | 60 | 76.2 | 20.01~50.00 | High torsional rigidity / High Torque / Backlash 0 | 2001~4000 | Aluminum | 30 | 2.5 | 0.25 | 0.21~0.40 | 7000 | Polyacetal | ±0.5 | 2.17X10-4 | Both key grooves | K5 | 5 | 2.3 | K9 | 9 | 3.3 | ||
฿ 3,433.01 | SGL COUPLING SRBA | 1 Piece(s) | 11 Day(s) | 10 | 15 | 15 | 60 | 76.2 | 20.01~50.00 | High torsional rigidity / High Torque / Backlash 0 | 2001~4000 | Aluminum | 30 | 2.5 | 0.25 | 0.21~0.40 | 7000 | Polyacetal | ±0.5 | 2.17X10-4 | Both key grooves | K5 | 5 | 2.3 | K9 | 9 | 3.3 |
Loading...
Type | Slit type | Application | Stepping Motor | Operating Temperature Range(°C) | -50::200 |
---|
How can we improve?
How can we improve?