(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
・Zero backlash
・Eccentricity, declination, complete end-play absorption (spring of Radical Beam Sit)
・High rigidity aluminum alloy (AL 7075-T6)
・High torsional stiffness and allowable torque
・Low moment of inertia, stability at high rotational speed
・ Static reversal is the same
・Oil resistance, chemical resistance
•Related keywords: Sungil Machinery, Standard Coupling, Coupling / Shaft Joint
Part Number |
---|
SRB-39-10K4X11K4 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shaft Hole Dia.(Already processed) d1 (Ø) | Shaft Hole Dia.(Already processed) d2 (Ø) | Outer Diameter D (Ø) | Full length L (mm) | Rated torque range (N•m) | Features | Max. Rotational Speed Range (r/min) | Body Material | Rated Torque (N•m) | Allowable Angular Misalignment (deg) | Allowable Lateral Misalignment (mm) | Allowable Lateral Misalignment Range (mm) | Max. Rotational Speed (r/min) | Buffer Material | Allowable Axial Clearance (±) (mm) | Moment of Inertia (kg・m2) | With or without Keyway | d1 Keyway symbol | d1keyway width b1 (mm) | d1Keyway height t1 (mm) | d2 Keyway symbol | d2 keyway width b2 (mm) | d2 keyway height t2 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,598.96 | SGL COUPLING SRB | 1 Piece(s) | 11 Day(s) | 10 | 10 | 11 | 39 | 56 | 5.01~10.00 | High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment / Small / Heat Resistant | 4001~10000 | Aluminum | 7 | 2.5 | 0.25 | 0.02~0.2 | 12,000 | - | ±0.4 | 2.8X10-5 | Both key grooves | K4 | 4 | 1.8 | K4 | 4 | 1.8 |
Loading...
Type | Slit type | Application | Stepping Motor | Operating Temperature Range(°C) | -50::200 |
---|
Please check the type/dimensions/specifications of the part SRB-39-10K4X11K4 in the Slit Type Coupling (SRB Series) series.
Part Number |
---|
SRB-12-3X5K2 |
SRB-12-4X4 |
SRB-12-4X5 |
SRB-39-10K4X12 |
SRB-39-10K4X12K4 |
SRB-39-10K4X12K5 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Shaft Hole Dia.(Already processed) d1 (Ø) | Shaft Hole Dia.(Already processed) d2 (Ø) | Outer Diameter D (Ø) | Full length L (mm) | Rated torque range (N•m) | Features | Max. Rotational Speed Range (r/min) | Body Material | Rated Torque (N•m) | Allowable Angular Misalignment (deg) | Allowable Lateral Misalignment (mm) | Allowable Lateral Misalignment Range (mm) | Max. Rotational Speed (r/min) | Buffer Material | Allowable Axial Clearance (±) (mm) | Moment of Inertia (kg・m2) | With or without Keyway | d1 Keyway symbol | d1keyway width b1 (mm) | d1Keyway height t1 (mm) | d2 Keyway symbol | d2 keyway width b2 (mm) | d2 keyway height t2 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 591.67 | 1 Piece(s) | 11 Day(s) | 10 | 3 | 3 | 12.7 | 18 | 0.05~1.00 | High Torque / High torsional rigidity / Backlash 0 | 10001~78000 | Aluminum | 0.2 | 2.5 | 0.1 | 0.02~0.2 | 40000 | Polyacetal | ±0.3 | 1.04X10-7 | One Side Key Seat | - | - | - | K2 | 2 | 1 | ||
฿ 500.97 | 1 Piece(s) | 10 Day(s) | 10 | 4 | 4 | 12.7 | 18 | 1.01~3.00 | High Torque / High torsional rigidity / Low Inertia Moment / Backlash 0 / Small / Heat Resistant | 10001~78000 | Aluminum | 0.2 | 2.5 | 0.1 | 0.02~0.2 | 40000 | - | ±0.3 | 1.04X10-7 | Key Seat Exist | - | - | - | - | - | - | ||
฿ 500.97 | 1 Piece(s) | 10 Day(s) | 10 | 4 | 5 | 12.7 | 18 | 1.01~3.00 | High Torque / High torsional rigidity / Low Inertia Moment / Backlash 0 / Small / Heat Resistant | 10001~78000 | Aluminum | 0.2 | 2.5 | 0.1 | 0.02~0.2 | 40000 | - | ±0.3 | 1.04X10-7 | Key Seat Exist | - | - | - | - | - | - | ||
฿ 1,508.25 | 1 Piece(s) | 11 Day(s) | 10 | 10 | 12 | 39 | 56 | 5.01~10.00 | High Torque / High torsional rigidity / Low Inertia Moment / Backlash 0 / Small / Heat Resistant | 4001~10000 | Aluminum | 7 | 2.5 | 0.25 | 0.02~0.2 | 12,000 | - | ±0.4 | 2.8X10-5 | One Side Key Seat | K4 | 4 | 1.8 | - | - | - | ||
฿ 1,598.96 | 1 Piece(s) | 11 Day(s) | 10 | 10 | 12 | 39 | 56 | 5.01~10.00 | High Torque / High torsional rigidity / Low Inertia Moment / Backlash 0 / Small / Heat Resistant | 4001~10000 | Aluminum | 7 | 2.5 | 0.25 | 0.02~0.2 | 12,000 | - | ±0.4 | 2.8X10-5 | Both key grooves | K4 | 4 | 1.8 | K4 | 4 | 1.8 | ||
฿ 1,598.96 | 1 Piece(s) | 11 Day(s) | 10 | 10 | 12 | 39 | 56 | 5.01~10.00 | High Torque / High torsional rigidity / Low Inertia Moment / Backlash 0 / Small / Heat Resistant | 4001~10000 | Aluminum | 7 | 2.5 | 0.25 | 0.02~0.2 | 12,000 | - | ±0.4 | 2.8X10-5 | Both key grooves | K4 | 4 | 1.8 | K5 | 5 | 2.3 |
How can we improve?
How can we improve?