1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Buffer, Adjustable O.D. 12-27 (UPA1612-N)

HSU SHOCK ABSORBER

Buffer, Adjustable O.D. 12-27 (UPA1612-N)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

- Shock Absorbers adjustable Type, O.D. 12-27mm from HANSUNG
- Maximum stroke (mm): 10, 12 mm
- Max. Absorbed Energy(J): 13, 15,20 J
- Operating Environment Temperature: -10 to 60°C
- Incase urethane button cap has been installed; noise will be reduced 3 to 7 db.
- PA type has no absorption urethane cap, UPA type has absorption urethane cap.
- Max. Resisting Force Value is up to 14N.
- Mounting thread size: M12, M14, M16
- Material of shock absorber: Steel

 
Part Number
UPA1612-N
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipStroke S
(mm)
Mounting Screw Nominal M Max. Absorbed Energy
(J)
Overall Length L
(mm)
Effective Mass
(kgf)
Max. Resisting Force Value
(N)
Piston Rod Return Force
(N)
Absorbed Energy per Minute
(J/min)
Pitch
(Pitch)
Surface Treatment Weight
(g)

฿ 2,626.84

HSU SHOCK ABSORBER 1 Piece(s) 3 Day(s) 1216201161.3~20010007~14300001.5Nickel plating125

Loading...

  1. 1

Basic Information

Main Body, Related Components Main Body Structure Adjustable Type Orifice Type Multi-orifice
Body Material Steel Operating Temperature Range(°C) -10::60

Please check the type/dimensions/specifications of the part UPA1612-N in the Buffer, Adjustable O.D. 12-27 series.

Products with similar specification

Part Number
PA1210
PA1210-N
PA1410
PA1410-N
PA1612-N
UPA1210
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipStroke S
(mm)
Mounting Screw Nominal M Max. Absorbed Energy
(J)
Overall Length L
(mm)
Effective Mass
(kgf)
Max. Resisting Force Value
(N)
Piston Rod Return Force
(N)
Absorbed Energy per Minute
(J/min)
Pitch
(Pitch)
Surface Treatment Weight
(g)

฿ 1,882.45

1 Piece(s) 3 Day(s) 10121382.50.3~706004~10190001.0None45

฿ 2,045.81

1 Piece(s) 11 Day(s) 10121382.50.3~706004~10190001.0Nickel plating45

฿ 1,885.16

1 Piece(s) 3 Day(s) 10141580.50.3~906805~11245001.5None55

฿ 2,048.90

1 Piece(s) 13 Day(s) 10141580.50.3~906805~11245001.5Nickel plating55

฿ 2,511.87

1 Piece(s) 13 Day(s) 1216201031.3~20010007~14300001.5Nickel plating110

฿ 1,973.34

1 Piece(s) 11 Day(s) 10121395.50.3~706004~10190001.0None50