(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
- Shock Absorbers adjustable Type, O.D. 12-27mm from HANSUNG
- Maximum stroke (mm): 10, 12 mm
- Max. Absorbed Energy(J): 13, 15,20 J
- Operating Environment Temperature: -10 to 60°C
- Incase urethane button cap has been installed; noise will be reduced 3 to 7 db.
- PA type has no absorption urethane cap, UPA type has absorption urethane cap.
- Max. Resisting Force Value is up to 14N.
- Mounting thread size: M12, M14, M16
- Material of shock absorber: Steel
Part Number |
---|
UPA1612-N |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Stroke S (mm) | Mounting Screw Nominal M | Max. Absorbed Energy (J) | Overall Length L (mm) | Effective Mass (kgf) | Max. Resisting Force Value (N) | Piston Rod Return Force (N) | Absorbed Energy per Minute (J/min) | Pitch (Pitch) | Surface Treatment | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,626.84 | HSU SHOCK ABSORBER | 1 Piece(s) | 3 Day(s) | 12 | 16 | 20 | 116 | 1.3~200 | 1000 | 7~14 | 30000 | 1.5 | Nickel plating | 125 |
Loading...
Main Body, Related Components | Main Body | Structure | Adjustable Type | Orifice Type | Multi-orifice |
---|---|---|---|---|---|
Body Material | Steel | Operating Temperature Range(°C) | -10::60 |
Please check the type/dimensions/specifications of the part UPA1612-N in the Buffer, Adjustable O.D. 12-27 series.
Part Number |
---|
PA1210 |
PA1210-N |
PA1410 |
PA1410-N |
PA1612-N |
UPA1210 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Stroke S (mm) | Mounting Screw Nominal M | Max. Absorbed Energy (J) | Overall Length L (mm) | Effective Mass (kgf) | Max. Resisting Force Value (N) | Piston Rod Return Force (N) | Absorbed Energy per Minute (J/min) | Pitch (Pitch) | Surface Treatment | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,882.45 | 1 Piece(s) | 3 Day(s) | 10 | 12 | 13 | 82.5 | 0.3~70 | 600 | 4~10 | 19000 | 1.0 | None | 45 | ||
฿ 2,045.81 | 1 Piece(s) | 11 Day(s) | 10 | 12 | 13 | 82.5 | 0.3~70 | 600 | 4~10 | 19000 | 1.0 | Nickel plating | 45 | ||
฿ 1,885.16 | 1 Piece(s) | 3 Day(s) | 10 | 14 | 15 | 80.5 | 0.3~90 | 680 | 5~11 | 24500 | 1.5 | None | 55 | ||
฿ 2,048.90 | 1 Piece(s) | 13 Day(s) | 10 | 14 | 15 | 80.5 | 0.3~90 | 680 | 5~11 | 24500 | 1.5 | Nickel plating | 55 | ||
฿ 2,511.87 | 1 Piece(s) | 13 Day(s) | 12 | 16 | 20 | 103 | 1.3~200 | 1000 | 7~14 | 30000 | 1.5 | Nickel plating | 110 | ||
฿ 1,973.34 | 1 Piece(s) | 11 Day(s) | 10 | 12 | 13 | 95.5 | 0.3~70 | 600 | 4~10 | 19000 | 1.0 | None | 50 |
How can we improve?
How can we improve?