(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
・ Has excellent durability because it uses gas-resistant rubber for the inner rubber and abrasion resistant and weather resistant rubber for the outer rubber
・ Lightweight, excellent flexibility, and easy to handle
・ JIS standard (JIS K 6333) compliant product
・ JIS performance is clear for ø12 or more, but there is a slight difference with the JIS standard inner diameter, so the JIS mark is not included
[Applications]
・ For LPG, LNG, MPS at general business sites, various construction sites, and shipyards (LPG: Liquefied petroleum gas, LNG: Natural gas, MPS: Mixing methyl acetylene and propadiene)
Part Number |
---|
LMN-5-[1-200/1]M |
LMN-6-[1-200/1]M |
LMN-8-[1-200/1]M |
LMN-9-[1-200/1]M |
LMN-12-[1-100/1]M |
LMN-19-[1-100/1]M |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal | O.D. (Ø) | Allowable Pressure at Normal Temperature (MPa) | Specifications | Length (m) |
---|---|---|---|---|---|---|---|---|---|---|
- | KRP RESIN HOSE | 1 Piece(s) | 9 Day(s) | 5 | 11.7 | 2.00 | JIS Standard (JIS K 6333) suitable product | 1 ~ 200 | ||
- | KRP RESIN HOSE | 1 Piece(s) | 9 Day(s) | 6 | 13 | 2.00 | JIS Standard (JIS K 6333) suitable product | 1 ~ 200 | ||
- | KRP RESIN HOSE | 1 Piece(s) | 9 Day(s) | 8 | 15 | 2.00 | JIS Standard (JIS K 6333) suitable product | 1 ~ 200 | ||
- | KRP RESIN HOSE | 1 Piece(s) | 28 Day(s) | 9 | 16.5 | 2.00 | JIS Standard (JIS K 6333) suitable product | 1 ~ 200 | ||
- | KRP RESIN HOSE | 1 Piece(s) | 9 Day(s) | 12 | 21 | 1.00 | - | 1 ~ 100 | ||
- | KRP RESIN HOSE | 1 Piece(s) | 13 Day(s) | 19 | 29 | 1.00 | - | 1 ~ 100 |
Loading...
Applicable Fluid / Usage | Gas | Cutting Service Usage | No | Properties | Abrasion Resistance / Weather Resistance / Flexibility / Other features |
---|---|---|---|---|---|
Mounting Metal Fittings | No | Color | Orange | Operating Temperature Range(°C) | -25::70 |
Other features details | Gas Resistance | Details of Gas Used | LPG, LNG, MPS |
How can we improve?
How can we improve?