1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Non-PVC Hose Clean-Flexl® CF-3S

Non-PVC Hose Clean-Flexl® CF-3S
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
·The inner surface is smooth (flat) and the outer surface is convex (uneven).
·Since it contains reinforcing fibers, it has excellent pressure resistance.
·It complies with the Food Sanitation Act, Ministry of Health and Welfare Notification No. 370 of 1959 (Revised Ministry of Health, Labor and Welfare Notification No. 201 of 2006) (However, dissolution tests for oils and fatty foods are excluded).
·It can be incinerated and does not generate harmful substances or toxic gases.
·Suitable for high-concentration alcohol.
[Applications]
·For food and for tank trucks.
·For brewing (alcohol <95%> for alcoholic beverages can be used).
·For absorbing and discharging cooling water in nuclear power plants, and for transporting sewage, waste liquids, etc.
·For discharging submersible pumps, diaphragm pumps, etc.
·Not suitable for feeding fluid or food containing fat.

 
Part Number
CF-3S-25-[1-50/1]M
CF-3S-38-[1-50/1]M
CF-3S-50-[1-50/1]M
CF-3S-65-[1-20/1]M
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal O.D.
(Ø)
Allowable Bending Radius(Normal Temperature)
(mm)
Operating Pressure Range
(MPa)
Length
(m)

-

KRP RESIN HOSE 1 Piece(s) 10 Day(s) 2537.5210-0.10~0.701 ~ 50

-

KRP RESIN HOSE 1 Piece(s) 10 Day(s) 3854.5270-0.10~0.701 ~ 50

-

KRP RESIN HOSE 1 Piece(s) 10 Day(s) 5067.0320-0.10~0.701 ~ 50

-

KRP RESIN HOSE 1 Piece(s) 10 Day(s) 6584410-0.10~0.501 ~ 20

Loading...

  1. 1

Basic Information

Applicable Fluid / Usage Water / Foods Cutting Service Usage No Properties Pressure Resistance
Hose Material Styrene type elastomer + polyolefin + fiber reinforcement layer Mounting Metal Fittings No Color Milky White
Operating Temperature Range(°C) -10::50 Upper Operating Temperature Limit (Continuous Use)(℃) 40 Specifications Conforms to Food Sanitation Laws, Applicable to High-Concentration Alcohol
Note Not suitable for feeding fluid or food containing fat.