(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
・ PVC-free product with antistatic composition
・ With a special composition, it has a volume resistivity of 10^8 Ω-cm and has excellent antistatic effect
・ The product is compliant with the Food Sanitation Act of Japan 1959 Ministry of Health and Welfare Notification No. 370 (revised 2006 Ministry of Health, Labour and Welfare of Japan, Notification No. 201) (However, the dissolution test for fats and oils and fatty foods is excluded)
・ It can be incinerated and does not generate harmful substances or toxic gases
・ Inner surface smooth (flat), outer surface bellows (uneven) type
[Applications]
・ Combined use for delivery and suction
・ For food, transportation of powder and granules (without oil)
・ For resin pellets and other powders and particles
・ Others, for antistatic piping
Part Number |
---|
CF-3E-25-[1-20/1]M |
CF-3E-38-[1-20/1]M |
CF-3E-50-[1-20/1]M |
CF-3E-65-[1-20/1]M |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal | O.D. (Ø) | Allowable Bending Radius(Normal Temperature) (mm) | Length (m) |
---|---|---|---|---|---|---|---|---|---|
- | KRP RESIN HOSE | 1 Piece(s) | 10 Day(s) | 25 | 33.5 | 150 | 1 ~ 20 | ||
- | KRP RESIN HOSE | 1 Piece(s) | 10 Day(s) | 38 | 49.5 | 210 | 1 ~ 20 | ||
- | KRP RESIN HOSE | 1 Piece(s) | 10 Day(s) | 50 | 63 | 270 | 1 ~ 20 | ||
- | KRP RESIN HOSE | 1 Piece(s) | 10 Day(s) | 65 | 81.5 | 360 | 1 ~ 20 |
Loading...
Applicable Fluid / Usage | Powder / Foods / Grains | Cutting Service Usage | No | Properties | Antistatic |
---|---|---|---|---|---|
Hose Material | Styrene type elastomer (conductively compounded) + polyolefin | Mounting Metal Fittings | No | Color | Milky White |
Operating Temperature Range(°C) | -10::50 | Operating Pressure Range(MPa) | -0.10::0.10 | Upper Operating Temperature Limit (Continuous Use)(℃) | 40 |
Specifications | Conforms to Food Sanitation Laws |
How can we improve?
How can we improve?