1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hose for Heat and Abrasion Resistance Banner A Type

Hose for Heat and Abrasion Resistance Banner A Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Uses synthetic rubber (combination of abrasion-resistance) for excellent abrasion-resistance.
· Excellent flexibility at low temperature (-30°C) and high temperature (+80°C).
· Lightweight and easy to handle.
· Permissible bending radius of hose is small and is hard to cause kink (break).
· Antistatic effect caused by conductive rubber base material composition.
[Applications]
· For dryers, car air filters and for high temperature level ventilation.
· Used for air-feeding and dust collection of iron powder, iron sand, aluminum powder, wood chips, rice husks and the like.
· For ice crystals transportation.

 
Part Number
B-A-25-50-L1
B-A-25-50-L2
B-A-25-50-L3
B-A-25-50-L4
B-A-25-50-L5
B-A-25-50-L6
B-A-25-50-L7
B-A-25-50-L8
B-A-25-50-L9
B-A-25-50-L10
B-A-25-[1-50/1]M
B-A-32-50-L1
B-A-32-50-L2
B-A-32-50-L3
B-A-32-50-L4
B-A-32-50-L5
B-A-32-50-L6
B-A-32-50-L7
B-A-32-50-L8
B-A-32-50-L9
B-A-32-50-L10
B-A-32-[1-50/1]M
B-A-38-[1-50/1]M
B-A-50-[1-50/1]M
B-A-65-[1-50/1]M
B-A-75-[1-50/1]M
B-A-90-[1-20/1]M
B-A-100-[1-20/1]M
B-A-125-[1-20/1]M
B-A-150-[1-20/1]M
B-A-175-[1-20/1]M
B-A-200-[1-20/1]M
B-A-250-[1-10/1]M
B-A-300-[1-10/1]M
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCutting Service Usage Nominal O.D.
(Ø)
Allowable Bending Radius(Normal Temperature)
(mm)
Operating Pressure Range
(MPa)
Length
(m)
Length
(m)

฿ 954.42

KRP RESIN HOSE 1 Piece(s) 4 Day(s) Presence2532.925-0.07~0.151-

฿ 1,531.40

KRP RESIN HOSE 1 Piece(s) 4 Day(s) Presence2532.925-0.07~0.152-

฿ 2,108.37

KRP RESIN HOSE 1 Piece(s) 4 Day(s) Presence2532.925-0.07~0.153-

฿ 2,685.35

KRP RESIN HOSE 1 Piece(s) 4 Day(s) Presence2532.925-0.07~0.154-

฿ 3,262.67

KRP RESIN HOSE 1 Piece(s) 3 Day(s) Presence2532.925-0.07~0.155-

฿ 3,839.65

KRP RESIN HOSE 1 Piece(s) 4 Day(s) Presence2532.925-0.07~0.156-

฿ 4,416.63

KRP RESIN HOSE 1 Piece(s) 4 Day(s) Presence2532.925-0.07~0.157-

฿ 4,993.60

KRP RESIN HOSE 1 Piece(s) 4 Day(s) Presence2532.925-0.07~0.158-

฿ 5,570.93

KRP RESIN HOSE 1 Piece(s) 4 Day(s) Presence2532.925-0.07~0.159-

฿ 6,147.91

KRP RESIN HOSE 1 Piece(s) 4 Day(s) Presence2532.925-0.07~0.1510-

-

KRP RESIN HOSE 1 Piece(s) 10 Day(s) No2532.925-0.07~0.15-1 ~ 50

฿ 1,071.63

KRP RESIN HOSE 1 Piece(s) 4 Day(s) Presence3239.340-0.07~0.101-

฿ 1,765.12

KRP RESIN HOSE 1 Piece(s) 4 Day(s) Presence3239.340-0.07~0.102-

฿ 2,458.60

KRP RESIN HOSE 1 Piece(s) 4 Day(s) Presence3239.340-0.07~0.103-

฿ 3,152.09

KRP RESIN HOSE 1 Piece(s) 4 Day(s) Presence3239.340-0.07~0.104-

฿ 3,845.23

KRP RESIN HOSE 1 Piece(s) 4 Day(s) Presence3239.340-0.07~0.105-

฿ 4,538.72

KRP RESIN HOSE 1 Piece(s) 4 Day(s) Presence3239.340-0.07~0.106-

฿ 5,232.21

KRP RESIN HOSE 1 Piece(s) 4 Day(s) Presence3239.340-0.07~0.107-

฿ 5,925.70

KRP RESIN HOSE 1 Piece(s) 4 Day(s) Presence3239.340-0.07~0.108-

฿ 6,619.19

KRP RESIN HOSE 1 Piece(s) 4 Day(s) Presence3239.340-0.07~0.109-

฿ 7,312.33

KRP RESIN HOSE 1 Piece(s) 4 Day(s) Presence3239.340-0.07~0.1010-

-

KRP RESIN HOSE 1 Piece(s) 9 Day(s) No3239.340-0.07~0.10-1 ~ 50

-

KRP RESIN HOSE 1 Piece(s) 12 Day(s) No3847.245-0.07~0.08-1 ~ 50

-

KRP RESIN HOSE 1 Piece(s) 9 Day(s) No5059.750-0.06~0.08-1 ~ 50

-

KRP RESIN HOSE 1 Piece(s) 10 Day(s) No6572.460-0.05~0.07-1 ~ 50

-

KRP RESIN HOSE 1 Piece(s) 9 Day(s) No758670-0.04~0.06-1 ~ 50

-

KRP RESIN HOSE 1 Piece(s) 9 Day(s) No9099.785-0.03~0.05-1 ~ 20

-

KRP RESIN HOSE 1 Piece(s) 10 Day(s) No100111.695-0.02~0.05-1 ~ 20

-

KRP RESIN HOSE 1 Piece(s) 10 Day(s) No125144.8130-0.02~0.05-1 ~ 20

-

KRP RESIN HOSE 1 Piece(s) 9 Day(s) No150169.8170-0.02~0.05-1 ~ 20

-

KRP RESIN HOSE 1 Piece(s) 9 Day(s) No175197.8210-0.02~0.04-1 ~ 20

-

KRP RESIN HOSE 1 Piece(s) 10 Day(s) No200223.8245-0.01~0.04-1 ~ 20

-

KRP RESIN HOSE 1 Piece(s) 10 Day(s) No250274310-0.01~0.04-1 ~ 10

-

KRP RESIN HOSE 1 Piece(s) 9 Day(s) No300328.5500-0.01~0.04-1 ~ 10

Loading...

  1. 1

Basic Information

Applicable Fluid / Usage Powder / Air / Grains Properties Antistatic / Abrasion Resistance / Flexibility Mounting Metal Fittings No
Color Black Operating Temperature Range(°C) -30::80