(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Has excellent abrasion-resistance as synthetic rubber (abrasion-resistant composition) is used on the flexible part (pipe part).
· Conductive rubber base material composition provides an antistatic effect.
· As the core material is PP (polypropylene), the product is lightweight and the outer surface has excellent sliding characteristics.
· The product has been made wireless for easy disposal.
[Applications]
· Used for transporting the powder, granular solids, iron powder and wood meal.
· Used in dust collecting machines, cleaners and polishing machines.
· Used in drying machines and heaters.
· Apart from this, the product is used for duct hose that requires abrasion-resistance, heat resistance and conductivity
Part Number |
---|
BTM-A-25-[1-20/1]M |
BTM-A-32-[1-20/1]M |
BTM-A-38-[1-20/1]M |
BTM-A-50-[1-20/1]M |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal | O.D. (Ø) | Allowable Bending Radius(Normal Temperature) (mm) | Operating Pressure Range (MPa) | Length (m) |
---|---|---|---|---|---|---|---|---|---|---|
- | KRP RESIN HOSE | 1 Piece(s) | 9 Day(s) | 25 | 33.5 | 40 | -0.10~0.10 | 1 ~ 20 | ||
- | KRP RESIN HOSE | 1 Piece(s) | 9 Day(s) | 32 | 40.8 | 60 | -0.10~0.10 | 1 ~ 20 | ||
- | KRP RESIN HOSE | 1 Piece(s) | 9 Day(s) | 38 | 47.5 | 75 | -0.10~0.10 | 1 ~ 20 | ||
- | KRP RESIN HOSE | 1 Piece(s) | 9 Day(s) | 50 | 59.8 | 80 | -0.06~0.05 | 1 ~ 20 |
Loading...
Applicable Fluid / Usage | Powder / Air / Grains | Cutting Service Usage | No | Properties | Antistatic / Abrasion Resistance |
---|---|---|---|---|---|
Hose Material | Synthetic rubber (EPDM) + polypropylene | Mounting Metal Fittings | No | Color | Green |
Operating Temperature Range(°C) | -30::80 |
How can we improve?
How can we improve?