1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hose for Heat and Abrasion Resistance Banner® TM Red

Hose for Heat and Abrasion Resistance Banner® TM Red
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
・ As it uses synthetic rubber (comprising abrasion resistance), it has excellent abrasion resistance
·With a wire, it has excellent heat resistance and can be used at 100°C (Usable up to 120°C in straight tube condition)
・ Antistatic effect due to conductive rubber material
・ Since the core material is PP (polypropylene), it has excellent outer surface slipperiness
[Applications]
・ For absorbing and pumping industrial waste, shipyards, and civil engineering sites
・ For collecting sand, steel grid, aluminum powder, gravel, and incineration ash
・ For grain transportation

 
Part Number
BTM-R-75-[1-20/1]M
BTM-R-100-[1-20/1]M
BTM-R-125-[1-20/1]M
BTM-R-150-[1-20/1]M
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal O.D.
(Ø)
Allowable Bending Radius(Normal Temperature)
(mm)
Length
(m)

-

KRP RESIN HOSE 1 Piece(s) 9 Day(s) 7590.83001 ~ 20

-

KRP RESIN HOSE 1 Piece(s) 9 Day(s) 100119.55701 ~ 20

-

KRP RESIN HOSE 1 Piece(s) 9 Day(s) 1251486301 ~ 20

-

KRP RESIN HOSE 1 Piece(s) 9 Day(s) 150174.79001 ~ 20

Loading...

  1. 1

Basic Information

Applicable Fluid / Usage Powder / Foods / Grains Cutting Service Usage No Properties Antistatic / Abrasion Resistance / Heat resistant
Hose Material Synthetic rubber (EPDM) + polypropylene + hard steel wire Mounting Metal Fittings No Color Red
Operating Temperature Range(°C) -30::100 Operating Pressure Range(MPa) -0.10::0.10