1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hose for Heat and Abrasion Resistance Banner® TM Blue

Hose for Heat and Abrasion Resistance Banner® TM Blue
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
・ As it uses synthetic rubber (comprising abrasion resistance), it has excellent abrasion resistance
・ The operating temperature is 100°C for nominal 50 to 75 and 80°C for nominal 90 to 100
・ Antistatic effect due to conductive rubber material
・ Since the core material is PP (polypropylene), it has excellent outer surface slipperiness
・ Wireless considering easy disposal
[Applications]
・ For absorbing and pumping industrial waste, shipyards, and civil engineering sites
・ For collecting sand, steel grid, aluminum powder, and gravel
・ For grain transportation

 
Part Number
BTM-B-50-[1-20/1]M
BTM-B-65-[1-20/1]M
BTM-B-75-[1-20/1]M
BTM-B-90-[1-20/1]M
BTM-B-100-[1-20/1]M
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal O.D.
(Ø)
Allowable Bending Radius(Normal Temperature)
(mm)
Operating Temperature Range
(°C)
Length
(m)

-

KRP RESIN HOSE 1 Piece(s) 14 Day(s) 5061.8180-30~1001 ~ 20

-

KRP RESIN HOSE 1 Piece(s) 9 Day(s) 6576.3225-30~1001 ~ 20

-

KRP RESIN HOSE 1 Piece(s) 9 Day(s) 7590.8300-30~1001 ~ 20

-

KRP RESIN HOSE 1 Piece(s) 9 Day(s) 90109450-30~801 ~ 20

-

KRP RESIN HOSE 1 Piece(s) 9 Day(s) 100119.5570-30~801 ~ 20

Loading...

  1. 1

Basic Information

Applicable Fluid / Usage Powder / Foods / Grains Cutting Service Usage No Properties Antistatic / Abrasion Resistance
Hose Material Synthetic rubber (EPDM) + polypropylene Mounting Metal Fittings No Color Blue
Operating Pressure Range(MPa) -0.10::0.10