(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
·Superior oil resistance compared to Neo Homer (R) 6 type
·It is possible to use (color code) properly with Neo Homer (R) 6 type (hard core orange color)
・ As it has a special composition, it has excellent flexibility at low temperatures
・ Since it contains reinforcing fibers, it has excellent pressure resistance
[Applications]
・ For water mixed with oil and water absorption
・ For delivery and suction of oils such as heavy oil, light oil, and kerosene
・ Suction application of vacuum damper car
・ For tank truck vehicles
・ For deck cleaning, for sucking and pump sending fish
Part Number |
---|
NH06OP-50-[1-50/1]M |
NH06OP-65-[1-50/1]M |
NH06OP-75-[1-50/1]M |
NH06OP-100-[1-50/1]M |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal | O.D. (Ø) | Allowable Bending Radius(Normal Temperature) (mm) | Length (m) |
---|---|---|---|---|---|---|---|---|---|
- | KRP RESIN HOSE | 1 Piece(s) | 10 Day(s) | 50 | 64.5 | 210 | 1 ~ 50 | ||
- | KRP RESIN HOSE | 1 Piece(s) | 10 Day(s) | 65 | 80 | 270 | 1 ~ 50 | ||
- | KRP RESIN HOSE | 1 Piece(s) | 10 Day(s) | 75 | 93.3 | 360 | 1 ~ 50 | ||
- | KRP RESIN HOSE | 1 Piece(s) | 10 Day(s) | 100 | 119 | 550 | 1 ~ 50 |
Loading...
Applicable Fluid / Usage | Water / Foods / Oil(Mineral Oil) | Cutting Service Usage | No | Properties | Pressure Resistance / Oil Resistance / Flexibility |
---|---|---|---|---|---|
Hose Material | Soft PVC+Hard PVC+Reinforced Fiber Layer | Mounting Metal Fittings | No | Color | Blue |
Operating Temperature Range(°C) | -10::50 | Operating Pressure Range(MPa) | -0.10::0.50 | Upper Operating Temperature Limit (Continuous Use)(℃) | 40 |
How can we improve?
How can we improve?