1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Food Hose for Neo-Pearl® Food

Food Hose for Neo-Pearl® Food
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
・ The product is compliant with the Food Sanitation Act of Japan 1959 Ministry of Health and Welfare Notification No. 370 (revised 2006 Ministry of Health, Labour and Welfare of Japan, Notification No. 201) (However, dissolution tests for fats and oils and fatty foods are excluded)
·DOP "Bis(2-ethylhexyl) phthalate" is not used as a plasticizer.
・ Both inner and outer surfaces are smooth (flat) and easy to handle
・ Since dust caps are attached to both ends of the hose, it is hygienic
[Applications]
・ Beer, sake, drinking water, fresh seafood, noodles, soy sauce, miso, sauce, vinegar, seasonings, vegetables, fruits, seaweed, rice flour, starch, sugar, tea, etc.

 
Part Number
NPF-25-[1-50/1]M
NPF-32-[1-50/1]M
NPF-38-[1-50/1]M
NPF-50-[1-50/1]M
NPF-65-[1-50/1]M
NPF-75-[1-50/1]M
NPF-100-[1-20/1]M
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal O.D.
(Ø)
Allowable Bending Radius(Normal Temperature)
(mm)
Operating Pressure Range
(MPa)
Length
(m)

-

KRP RESIN HOSE 1 Piece(s) 9 Day(s) 2531.4150-0.10~0.401 ~ 50

-

KRP RESIN HOSE 1 Piece(s) 9 Day(s) 3237.8180-0.10~0.401 ~ 50

-

KRP RESIN HOSE 1 Piece(s) 10 Day(s) 3844.4240-0.10~0.401 ~ 50

-

KRP RESIN HOSE 1 Piece(s) 10 Day(s) 558.6330-0.10~0.351 ~ 50

-

KRP RESIN HOSE 1 Piece(s) 9 Day(s) 6572.5480-0.10~0.351 ~ 50

-

KRP RESIN HOSE 1 Piece(s) 9 Day(s) 7587.0570-0.10~0.301 ~ 50

-

KRP RESIN HOSE 1 Piece(s) 9 Day(s) 100115.2870-0.10~0.301 ~ 20

Loading...

  1. 1

Basic Information

Applicable Fluid / Usage Water / Foods Cutting Service Usage No Properties Standard
Hose Material Soft PVC+Hard PVC Mounting Metal Fittings No Color Transparent + White (Reinforced Section)
Operating Temperature Range(°C) -10::50 Upper Operating Temperature Limit (Continuous Use)(℃) 40 Specifications Conforms to Food Sanitation Laws, With Dust Cap