1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

DS-3 Type Full Transparent Hose for General Delivery and Suction

DS-3 Type Full Transparent Hose for General Delivery and Suction
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· It has excellent flexibility with inner surface smoothness (flat) and outer jagged surface (uneven).
· Because the both soft and rigid part is transparent, you can check the transported goods.
[Applications]
· Specially, suitable for suction.
· For water absorption and drainage of civil, irrigation and general work.

 
Part Number
DS-3CL-25-[1-50/1]M
DS-3CL-32-[1-50/1]M
DS-3CL-38-[1-50/1]M
DS-3CL-50-[1-50/1]M
DS-3CL-65-[1-50/1]M
DS-3CL-75-[1-50/1]M
DS-3CL-90-[1-20/1]M
DS-3CL-100-[1-20/1]M
DS-3CL-125-[1-20/1]M
DS-3CL-150-[1-20/1]M
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal O.D.
(Ø)
Allowable Bending Radius(Normal Temperature)
(mm)
Operating Pressure Range
(MPa)
Length
(m)

-

KRP RESIN HOSE 1 Piece(s) 9 Day(s) 2533110-0.10~0.201 ~ 50

-

KRP RESIN HOSE 1 Piece(s) 9 Day(s) 3240120-0.10~0.201 ~ 50

-

KRP RESIN HOSE 1 Piece(s) 9 Day(s) 3847.5140-0.10~0.201 ~ 50

-

KRP RESIN HOSE 1 Piece(s) 9 Day(s) 5060170-0.10~0.201 ~ 50

-

KRP RESIN HOSE 1 Piece(s) 9 Day(s) 6575200-0.10~0.201 ~ 50

-

KRP RESIN HOSE 1 Piece(s) 9 Day(s) 7589210-0.10~0.201 ~ 50

-

KRP RESIN HOSE 1 Piece(s) 9 Day(s) 90105.2300-0.10~0.201 ~ 20

-

KRP RESIN HOSE 1 Piece(s) 9 Day(s) 100118.6350-0.10~0.151 ~ 20

-

KRP RESIN HOSE 1 Piece(s) 9 Day(s) 125152.2630-0.10~0.101 ~ 20

-

KRP RESIN HOSE 1 Piece(s) 9 Day(s) 150180.5840-0.10~0.101 ~ 20

Loading...

  1. 1

Basic Information

Applicable Fluid / Usage Water Cutting Service Usage No Properties Standard
Hose Material Soft PVC+Hard PVC Mounting Metal Fittings No Color Transparent (including colored)
Operating Temperature Range(°C) -10::50 Upper Operating Temperature Limit (Continuous Use)(℃) 40