1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hose for General Delivery/Suction Neopearl®

Hose for General Delivery/Suction Neopearl®
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
・ Thicker wall with better pressure resistance than neolite
・ Both inner and outer surfaces are smooth (flat) and easy to handle
・ Since the soft part is transparent, you can check the transported items
・ With a cut mark (Nominal 19 to 100)
・ It can be fitted with caulking metal fittings (Nominal 19 to 100)
[Applications]
・ For both delivery and suction
・ For intake and drainage for civil engineering, irrigation, general offices, etc., for water transmission
・ For transporting various chemicals, powders and granules

 
Part Number
NP-19-[1-50/1]M
NP-25-[1-50/1]M
NP-32-[1-50/1]M
NP-38-[1-50/1]M
NP-50-[1-50/1]M
NP-65-[1-50/1]M
NP-75-[1-50/1]M
NP-90-[1-50/1]M
NP-100-[1-50/1]M
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal O.D.
(Ø)
Allowable Bending Radius(Normal Temperature)
(mm)
Operating Pressure Range
(MPa)
Length
(m)

-

KRP RESIN HOSE 1 Piece(s) 10 Day(s) 1924.4150-0.10~0.451 ~ 50

-

KRP RESIN HOSE 1 Piece(s) 10 Day(s) 2531.8150-0.10~0.451 ~ 50

-

KRP RESIN HOSE 1 Piece(s) 9 Day(s) 3239200-0.10~0.451 ~ 50

-

KRP RESIN HOSE 1 Piece(s) 9 Day(s) 3846.4260-0.10~0.451 ~ 50

-

KRP RESIN HOSE 1 Piece(s) 10 Day(s) 5060350-0.10~0.401 ~ 50

-

KRP RESIN HOSE 1 Piece(s) 10 Day(s) 6573.9480-0.10~0.401 ~ 50

-

KRP RESIN HOSE 1 Piece(s) 9 Day(s) 7587.6570-0.10~0.351 ~ 50

-

KRP RESIN HOSE 1 Piece(s) 9 Day(s) 90101750-0.10~0.301 ~ 50

-

KRP RESIN HOSE 1 Piece(s) 10 Day(s) 100115.2870-0.10~0.301 ~ 50

Loading...

  1. 1

Basic Information

Applicable Fluid / Usage Water / Chemical / Powder / Grains Cutting Service Usage No Properties Chemical Resistance / Transparency
Hose Material Soft PVC+Hard PVC Mounting Metal Fittings No Color Transparent + White (Reinforced Section)
Operating Temperature Range(°C) -10::50 Upper Operating Temperature Limit (Continuous Use)(℃) 40