1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Diamond Flange Mount Unit with Taper Hole Shape, UKFL

Diamond Flange Mount Unit with Taper Hole Shape, UKFL
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Feature]
· This bearing unit combines a bearing and a bearing box with a diamond-shaped flange.

Part Number
UKFL205
UKFL205C
UKFL205E
UKFL205G00
UKFL206
UKFL206G00
UKFL207
UKFL207G00
UKFL208/KU
UKFL208E
UKFL209E/KU
UKFL210
UKFL210/KU
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSShaft Dia. (mm)
(Ø)
Basic Load Rating Cr
(KN)
Basic Load Rating Cor
(KN)
With / Without Cover Specifications Flange dimensions H
(mm)

฿ 611.66

ASH BEARING UNIT 1 Piece(s) Quote 1020147.9NoOil Supply Type130

฿ 786.66

ASH BEARING UNIT 1 Piece(s) Quote 1020147.9Steel plate (cover with double rubber seals)Oil Supply Type130

฿ 786.66

ASH BEARING UNIT 1 Piece(s) Quote 1020147.9Steel plate (single shaft end cover)Oil Supply Type130

฿ 100.00

ASH BEARING UNIT 1 Piece(s) Quote 1020147.9NoOil-Free Type130

฿ 870.00

ASH BEARING UNIT 1 Piece(s) Quote 102519.611.3NoOil Supply Type148

฿ 100.00

ASH BEARING UNIT 1 Piece(s) Quote 102519.611.3NoOil-Free Type148

฿ 1,036.66

ASH BEARING UNIT 1 Piece(s) Quote 103025.915.4NoOil Supply Type161

฿ 100.00

ASH BEARING UNIT 1 Piece(s) Quote 103025.915.4NoOil-Free Type161

฿ 100.00

ASH BEARING UNIT 1 Piece(s) Quote 103529.317.9NoOil-free type (steel plug attached type)175

฿ 1,483.33

ASH BEARING UNIT 1 Piece(s) Quote 103529.317.9Steel plate (single shaft end cover)Oil Supply Type175

฿ 100.00

ASH BEARING UNIT 1 Piece(s) Quote 10403320.5Steel plate (single shaft end cover)Oil-free type (steel plug attached type)188

฿ 1,686.66

ASH BEARING UNIT 1 Piece(s) Quote 104535.523.2NoOil Supply Type197

฿ 100.00

ASH BEARING UNIT 1 Piece(s) Quote 104535.523.2NoOil-free type (steel plug attached type)197

Loading...

  1. 1

Basic Information

Unit, Type Insert Bearing Unit Bearing Unit, Type Diamond Flange Shape Unit Unit Body Material Cast iron made
Type of Insert Bearing Taper Hole Type with Adapter Type of Pillow Blocks Standard Rolling Element Material Stainless Steel
Surface Treatment No