(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Slide rail with a self & soft closing mechanism.
· Slide rail is not visible from the outside, and does not damage the design of the cabinet, etc.
· Side plate thickness of the drawer is available up to 19 mm.
· Equipped with built-in mechanism to reduce the downward movement of the front plate when closing the drawer.
· The hole pitch corresponds to system 32.
· The Self-closing mechanism works from 21 mm before the drawer closes for 250-270 mm, 34 mm for 300-400 mm and 57 mm for 450 mm and above.
Part Number |
---|
3400-250 |
3400-270 |
3400-300 |
3400-350 |
3400-400 |
3400-450 |
3400-500 |
3400-550 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Type | Travel Distance (mm) | Rail Length (mm) | Load Capacity (when using 2) (N) | Rail Material | Number of Rail Steps | Width (mm) | Height (mm) | Stroke Ls [Classification] (mm) | Load Rating (when using 2) [Classification] (N) | Specifications | Operating Drawer Width (mm) | Maximum Drawer Height (mm) | Order Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,823.32 | SLIDE RAILS | 1 Piece(s) | Quote | 10 | Slide | 227.3 | 267 | 333 | [Steel] Hot zinc plated steel plate | Three-Step Slide | 55 | 48 | ~250 | ~400 | - | 250 | Less than 240 | 190-021-801 | ||
฿ 1,862.62 | SLIDE RAILS | 1 Piece(s) | Quote | 10 | Slide | 227.3 | 267 | 333 | [Steel] Hot zinc plated steel plate | Three-Step Slide | 55 | 48 | ~250 | ~400 | - | 270 | Less than 240 | 190-021-802 | ||
฿ 1,870.37 | SLIDE RAILS | 1 Piece(s) | Quote | 10 | Slide | 272.4 | 297 | 333 | [Steel] Hot zinc plated steel plate | Three-Step Slide | 55 | 48 | ~300 | ~400 | - | 300 | Less than 200 | 190-021-803 | ||
฿ 1,917.42 | SLIDE RAILS | 1 Piece(s) | Quote | 10 | Slide | 327.4 | 347 | 333 | [Steel] Hot zinc plated steel plate | Three-Step Slide | 55 | 48 | ~350 | ~400 | - | 350 | Less than 200 | 190-021-804 | ||
฿ 1,925.17 | SLIDE RAILS | 1 Piece(s) | Quote | 10 | Slide | 377.2 | 397 | 333 | [Steel] Hot zinc plated steel plate | Three-Step Slide | 55 | 48 | ~400 | ~400 | - | 400 | Less than 190 | 190-021-805 | ||
฿ 2,034.78 | SLIDE RAILS | 1 Piece(s) | Quote | 10 | Slide | 427.3 | 447 | 333 | [Steel] Hot zinc plated steel plate | Three-Step Slide | 55 | 48 | ~450 | ~400 | - | 450 | Less than 190 | 190-021-806 | ||
฿ 2,050.27 | SLIDE RAILS | 1 Piece(s) | Quote | 10 | Slide | 477.3 | 497 | 333 | [Steel] Hot zinc plated steel plate | Three-Step Slide | 55 | 48 | ~500 | ~400 | - | 500 | Less than 140 | 190-021-807 | ||
฿ 2,097.33 | SLIDE RAILS | 1 Piece(s) | Quote | 10 | Slide | 527.3 | 547 | 333 | [Steel] Hot zinc plated steel plate | Three-Step Slide | 55 | 48 | ~550 | ~400 | - | 550 | Less than 140 | 190-021-808 |
Loading...
How can we improve?
How can we improve?