1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Accuride Slide Rail for Heavy Weights C3407 (C3407-24)

SLIDE RAILS

Accuride Slide Rail for Heavy Weights C3407 (C3407-24)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· 3-step slide rail that can pull out the inner rail completely.
· The rail is fixed in the fully open state and can be released by lever operation, and the inner rail can be removed using the same lever.
· Sequential mechanism that sequentially closes and opens the middle rail and outer rail

Part Number
C3407-24
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSTravel Distance
(mm)
Rail Length
(mm)
Load Capacity (when using 2)
(N)
Stroke Ls [Classification]
(mm)
Load Rating (when using 2) [Classification]
(N)
Order Code

฿ 3,995.22

SLIDE RAILS 1 Piece(s) Quote 10635609.6945~650~1000190-021-738

Loading...

  1. 1

Basic Information

Type Slide Rail Material Steel Number of Rail Steps Three-Step Slide
Width(mm) 51.9 Height(mm) 16 Rail Finish Gloss Chromate Treatment