1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

LAMP Stainless Steel Spring Stay S-AT01, S-AT02

LAMP Stainless Steel Spring Stay S-AT01, S-AT02
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 780.01/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Since there is a built-in spring, the top cover can be lifted with little force.
· Door can be held easily (about 10° to 80°).
· Compact size allows you to make effective use of the inside space.
· Choose from for side plate attachment or back plate attachment.
· Both can be used for left and right.
· Depending on the mass and size of the top lid, you can choose from the strong reaction force type or the weak reaction force type.
· It is easy to install because the washer can be detached.
· Operating temperature: 0° C to 40° C / Storage temperature: -10°C to 50°C / Operating humidity: 90% RH or less / Storage humidity: 95% RH or less

 
Part Number
S-AT01
S-AT02
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSDoor Moment/Axial Torque
(N•m)
Spring Strength Order Code

฿ 780.01

SUGATSUNE 1 Piece(s) 19 Day(s) 106.1~8.8Weak Type180-017-544

฿ 933.34

STAYS 1 Piece(s) 12 Day(s) 108.8~11.8Strong Type180-017-545

Loading...

  1. 1

Basic Information

Opening Side of Door Upper Lid Stay type Spring Loaded Door Stays Main Body Material Stainless steel (SUS430) Polyacetal (POM)
Main Body Finishing Foundation Specifications With Side Panel Operating Temperature(℃) 0~40
Storage Temperature(℃) -10~50 Operating Humidity(%) 90RH or Less Storage Humidity(%) 95RH or Less