1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

LAMP Swing Lift Down SLD

LAMP Swing Lift Down SLD
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 8,460.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Using the function of the original mechanism "Rapcon," the door can be opened and closed smoothly.
· The door opens as it descends in front, and when it is opened, the whole opening portion of the cabinet can be seen (except for the unit main body mounting part).
· The door is lightly closed by the force of the spring.
· Door closes slowly at the end thanks to the damper function.
· Since it is attached to the top of the cabinet ground plate, the dead space in the height dimension is smaller than the conventional stay, and it does not get in the way even when installing the shelf.

 
Part Number
SLD-3
SLD-4
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMass of Door
(N)
Order Code

฿ 8,460.00

STAYS 1 Piece(s) Same day 103~4180-020-848

฿ 8,460.00

STAYS 1 Piece(s) 19 Day(s) 104~5180-020-849

Loading...

  1. 1

Basic Information

Opening Side of Door Vertically Downward Opening Stay type Spring Loaded Door Stays Rotation Type Soft Down
Main Body Material Steel + ABS resin Main Body Finishing Chrome Plating Specifications Lift Assistance/Soft Close
Color Gray Applicable Door Width(mm) 600~900 Height of Door(mm) 360~400