(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Easy to cut, specify the length of your choice.
· Adhesive is attached to the back, making installation easy.
· Use neodymium magnet.
· Thin, with high absorption power.
· Similar type using ferrite magnet, KMS, is also available.
Part Number |
---|
NMS-1-200 |
NMS-2-200 |
NMS-3-200 |
NMS-4-200 |
NMS-5-200 |
NMS-6-200 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Adsorption Power/Pull Force/Holding Force (N) | Width (mm) | Order Code |
---|---|---|---|---|---|---|---|---|---|
฿ 600.83 | MAGNET CATCHES | 1 Piece(s) | 10 Day(s) | 10 | 3.8 | 12.7 | 140-021-209 | ||
฿ 895.71 | MAGNET CATCHES | 1 Piece(s) | 10 Day(s) | 10 | 3.8 | 19.1 | 140-021-210 | ||
฿ 1,139.48 | MAGNET CATCHES | 1 Piece(s) | 35 Day(s) | 10 | 3.8 | 25.4 | 140-021-211 | ||
฿ 1,053.94 | MAGNET CATCHES | 1 Piece(s) | 10 Day(s) | 10 | 5.4 | 12.7 | 140-021-212 | ||
฿ 1,605.39 | MAGNET CATCHES | 1 Piece(s) | 35 Day(s) | 10 | 5.4 | 19.1 | 140-021-213 | ||
฿ 2,039.14 | MAGNET CATCHES | 1 Piece(s) | 35 Day(s) | 10 | 5.4 | 25.4 | 140-021-214 |
Loading...
Type | Magnetic Catch | Magnet Type Category | Square type | Length(mm) | 200 |
---|---|---|---|---|---|
Mounting Method | Imposition Type | Strike Plate | No | Operating Environment | Standard |
Main Body Material | Neodymium/Nitrile Rubber (NBR) | Magnet Material | Neodymium | Operating Temperature Range(°C) | null::80 |
How can we improve?
How can we improve?