1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Stainless Steel Parallel Ultra-Thin Type Magnetic Catch MC-YN015S (Part Number)

MAGNET CATCHES

Stainless Steel Parallel Ultra-Thin Type Magnetic Catch MC-YN015S
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 226.17/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Thin with 2.2 mm thickness, so it does not get in the way and utilizes space effectively.
· Same size as conventional product MC-YN001 with stainless steel specifications.
· Uses neodymium magnet.
· Compact with high absorption power.
· Rivet mounting is also possible

 
Part Number
MC-YN015SP
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 226.17

MAGNET CATCHES 1 Piece(s) 40 Day(s)

Loading...

  1. 1

Basic Information

Type Magnetic Catch Magnet Type Category Square type Adsorption Power/Pull Force/Holding Force(N) 22.5
Length(mm) 35 Width(mm) 10.4 Mounting Method Imposition Type
Installation Hole Dia.(mm) 4.8 Magnet Square Mounting Surface A Strike Plate Presence
Operating Environment Standard Main Body Material Stainless Steel (SUS304) Strike Plate Finishing Barrel Grinding
Magnet Material Neodymium Magnet finish Epoxy Resin Coating Operating Temperature Range(°C) ::80
Shape Main Body / Strike Plate / Screw Number of Strike Plates 1 Order Code 140-020-673

Please check the type/dimensions/specifications of the part MC-YN015SP in the Stainless Steel Parallel Ultra-Thin Type Magnetic Catch MC-YN015S series.