Rapcon Door Damper LDD-S Type

Brand :
SUGATSUNE

Caution

    Product Description

    [Features]
    · Door damper for doors opening inward that can be retrofitted to existing doors.
    · Received the 2011 Goods Design Award.
    · It is easy to match the mounting position, and it has excellent workability.
    · After installation, the position of the seat and the pull-in force (closing force) can be adjusted.
    · Since the thickness of the door damper body is only 20 mm, it fits neatly into the door frame.
    · The operation range of the damper / pull-in function is as wide as about 15°, and starts to close slowly from an earlier position as compared with the conventional product. Due to this, the burden on hinges will be less.
    · Compared with the door closer, you can open the door lightly.
    · While it has a slim design, it is compatible with doors of maximum 40 kg.
    · When you open the arm with the arm pulled, you can turn OFF the damper / pull-in function. (Once you pull out the arm, you can turn ON the damper / pull-in function again.) Choose from 4 colors to match the color of the door.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    LDD-S-RWT | Rapcon Door Damper LDD-S Type | SUGATSUNE | MISUMI Thailand