1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Adjuster for Heavy Weights SDY-MSR Type (SDY-MSR-30-200)

ADJUSTERS

Stainless Steel Adjuster for Heavy Weights SDY-MSR Type (SDY-MSR-30-200)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· A seizure-prevention treatment (galling) has been applied.
· The bottom part is made of non-slippery nitrile rubber to prevent floor damage.
· Featuring different screw lengths and different screw diameters including (M16 and M20). A steel version is also available as built-to-order (minimum lot 10 pieces).
· Additionally, items in which the bottom part has been changed to conductive rubber can also be ordered (minimum lot 200 pieces).

Features

●Baking(seizure) prevention processing is being applied. 
●The bottom is made of nitrile rubber which is hard to slip, so it will not damage the floor surface.

Usage

●Machine tools, industrial machinery, etc.

Specification

●Pedestal Diameter(mm):98
●SPQ(piece):4

Materials

●Main Body: Stainless Steel(SUS304) 
●Thread part: Stainless Steel (SUS304)
●Bottom: Nitrile Rubber(NBR)
Part Number
SDY-MSR-30-200
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSAllowable Load
(kN)
Thread Length
(mm)
Nominal of Thread M
(mm)
Order Code

฿ 12,030.00

ADJUSTERS 1 Piece(s) 1 Day(s) 1024.520030200-024-368

Loading...

  1. 1
 

Basic Information

Type Adjusting Bolt Shape Adjusting Bolt Shape Type With Bottom Cover Height Adjusting Handle No
Thread Material Stainless steel (SUS304) Thread Surface Treatment Electrolytic Polishing Body Material Stainless Steel
Main Body Surface Treatment Electrolytic Polishing Bottom Rubber Material Nitrile Rubber Main Body Height(mm) 40
Properties Corrosion Resistance / Anti-Seizure Swivel Mechanism No Load Range(kN) 16.001~34.000
O.D.(φ) 98

Please check the type/dimensions/specifications of the part SDY-MSR-30-200 in the Stainless Steel Adjuster for Heavy Weights SDY-MSR Type series.

Products with similar specification

Part Number
SDY-MSR-24-150
SDY-MSR-24-200
SDY-MSR-30-150
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSAllowable Load
(kN)
Thread Length
(mm)
Nominal of Thread M
(mm)
Order Code

฿ 7,910.00

1 Piece(s) 1 Day(s) 1019.615024200-024-365

฿ 9,093.34

1 Piece(s) 1 Day(s) 1019.620024200-024-366

฿ 10,893.34

1 Piece(s) 1 Day(s) 1024.515030200-024-367