1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Adjuster for Heavy Weights SDY-MS Type (SDY-MS-30-200)

ADJUSTERS

Stainless Steel Adjuster for Heavy Weights SDY-MS Type (SDY-MS-30-200)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· A seizure-prevention treatment (galling) has been applied.
· Featuring different screw lengths and different screw diameters including (M16, M20, and M24). A steel version is also available as built-to-order (minimum lot 10 pieces).

 
Part Number
SDY-MS-30-200
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSAllowable Load
(kN)
Thread Length
(mm)
Main Body Height
(mm)
Nominal of Thread M
(mm)
O.D.
(φ)
Order Code

฿ 10,731.83

ADJUSTERS 1 Piece(s) 19 Day(s) 1024.5200303098200-024-360

Loading...

  1. 1

Basic Information

Type Adjusting Bolt Shape Adjusting Bolt Shape Type Standard Height Adjusting Handle No
Thread Material Stainless steel (SUS304) Thread Surface Treatment Electrolytic Polishing Body Material Stainless Steel
Main Body Surface Treatment Electrolytic Polishing Properties Corrosion Resistance / Anti-Seizure Swivel Mechanism No
Load Range(kN) 16.001~34.000

Please check the type/dimensions/specifications of the part SDY-MS-30-200 in the Stainless Steel Adjuster for Heavy Weights SDY-MS Type series.

Products with similar specification

Part Number
SDY-MS-30-150
SDY-MS-42-150
SDY-MS-42-200
SDY-MS-42-250
SDY-MS-42-300
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSAllowable Load
(kN)
Thread Length
(mm)
Main Body Height
(mm)
Nominal of Thread M
(mm)
O.D.
(φ)
Order Code

฿ 9,663.40

1 Piece(s) 19 Day(s) 1024.5150303098200-024-359

฿ 19,096.90

1 Piece(s) 14 Day(s) 1029.41503342127200-024-361

฿ 20,941.59

1 Piece(s) 19 Day(s) 1029.42003342127200-024-362

฿ 22,816.29

1 Piece(s) 19 Day(s) 1029.42503342127200-024-363

฿ 24,813.55

1 Piece(s) 12 Day(s) 1029.43003342127200-024-364