1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cable Karaman A45SM Type, A456MD Type, and A67LG-4G【1-4 Pieces Per Package】

Cable Karaman A45SM Type, A456MD Type, and A67LG-4G
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 24,227.55/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Covers the casters of medical carts, etc., to prevent disconnections caused by rolling over wiring cords on the floor or due to entanglement.
· Can be mounted to casters in a single action.
· Can be easily removed just by pushing the lever located on the side of the main unit.
· Light blue is available for A67-LG upon request.

Part Number
A45SM-4B
A45SM-4G
A67LG-4G
A456MD-4B
A456MD-4G
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipColor Specifications Order Code

฿ 24,227.55

CASTERS 1 Piece(s) 5 Day(s) Light blueFor ⌀100200-014-703

฿ 24,227.55

CASTERS 1 Pack(s)

4 Pieces Per Package

19 Day(s) GrayFor ⌀100200-014-705

฿ 24,258.54

CASTERS 1 Pack(s)

4 Pieces Per Package

19 Day(s) GrayFor ⌀150200-022-012

฿ 24,243.05

CASTERS 1 Piece(s) 5 Day(s) Light blueFor ⌀125200-016-338

฿ 24,243.05

CASTERS 1 Pack(s)

4 Pieces Per Package

19 Day(s) GrayFor ⌀125200-014-704

Loading...

  1. 1

Basic Information

Caster Type Related Components Types of Related components Cable Guard