(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· A plate type caster. Comes with or without lock mechanism.
Caster Type | Plate Type Free-Moving Vehicle / Dual Wheels | Mounting Height H(mm) | 71.5 | Load Range(daN) | 35.01~80.00 |
---|---|---|---|---|---|
Stopper (Detail) | With Rotation Stopper | Allowable Load(daN) | 78.4 | Wheel Material | Polyamide |
Wheel Characteristics | No | Fitting Material | Steel | Mounting Hole Type | Round hole |
Mounting Hole Pitch, Long Length Direction L1(mm) | 27 | Mounting Hole Pitch, Short Length Direction W1(mm) | 27 | Plate Length L(mm) | 38 |
Plate Width W(mm) | 38 | Wheel Dia. D(Ø) | 50.5 | Wheel Width B(mm) | 46 |
Wheel Lock | Presence | Order Code | 200-132-510 |
Please check the type/dimensions/specifications of the part DB-50P in the Caster, Plate Type, DB Type, DS Type series.
How can we improve?
How can we improve?