1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Darcor Kingpin-Less Caster for Heavy Weights, Triple Wheel Plate Type (SUG-31-3406R-PSE)

CASTERS

Darcor Kingpin-Less Caster for Heavy Weights, Triple Wheel Plate Type (SUG-31-3406R-PSE)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Mounting areas for the plate and main body feature a special structure in which a kingpin is not used.
· Swivel performance is superior compared to conventional casters that use a kingpin, the swivel axis has little play, and traveling is smooth.
· Thanks to its hardened steel construction, this product has excellent rigidity, is strong against vibration and shock, and features high load resistance.
· Since the swivel part has few gaps, dust, etc., cannot easily enter the swivel part.
· Suitable in particular for towing cars and in situations where shocks easily occur thanks to the excellent swivel performance and rigidity.

 
Part Number
SUG-31-3406R-PSE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSCaster Type Mounting Height H
(mm)
Wheel Dia. D
(Ø)
Order Code

฿ 18,353.33

CASTERS 1 Piece(s) 1 Day(s) 10Plate Type, Fixed Wheel / Three-Wheel195152200-025-072

Loading...

  1. 1

Basic Information

Load Range(daN) 750.01~ Stopper (Detail) No Allowable Load(daN) 798.7
Wheel Material Solid elastomer Wheel Characteristics Abrasion Resistance / Oil Resistance / Chemical Resistance / Cold Resistance Fitting Material Steel
Mounting Hole Type Slotted Holes Mounting Hole Pitch, Long Length Direction L1(mm) 92.2(76.2) Mounting Hole Pitch, Short Length Direction W1(mm) 76.2(66.8)
Plate Length L(mm) 114.3 Plate Width W(mm) 101.6 Wheel Width B(mm) 181
Swivel Radius(mm) 63.5

Please check the type/dimensions/specifications of the part SUG-31-3406R-PSE in the Darcor Kingpin-Less Caster for Heavy Weights, Triple Wheel Plate Type series.

Products with similar specification

Part Number
SUG-31-3408R-PSE
SUG-31-KP3406-PSE
SUG-31-KP3408-PSE
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSCaster Type Mounting Height H
(mm)
Wheel Dia. D
(Ø)
Order Code

฿ 25,156.67

1 Piece(s) 1 Day(s) 10Three-Wheel / Plate Type, Fixed Wheel247203200-025-069

฿ 23,143.33

1 Piece(s) 1 Day(s) 10Plate Type Free-Moving Vehicle / Three-Wheel195152200-025-060

฿ 28,033.33

1 Piece(s) 1 Day(s) 10Plate Type Free-Moving Vehicle / Three-Wheel247203200-025-057